Filtrovat podle
Nalezen výsledek pro CMM
Motorised head and autochange rack controllers
A range of control systems to interface between Renishaw's motorised heads and autochange racks and your CMM.
R-CT-100P-83-6 - 92.0 mm tension clamp with 82.8 mm post and adjustable plunger tip and M6 thread
This tension clamp is used for the quick and easy clamping of workpiecess onto CMM and Equator™ systems.
A-1371-0163 - MCR20 rack kit for automatic stylus changing with TP20 - rack only
The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants.
CMM
CMM inspection
A-1034-0354 - 5/16-18" UNC datum ball fixing stud
A-1034-0354 5/16-18" UNC datum ball fixing stud 5/16-18" UNC threaded inserts used to mount Renishaw datum sphere kits to the CMM bed.
A-1034-0353 - 3/8-16" UNC datum ball fixing stud
A-1034-0353 3/8-16" UNC datum ball fixing stud 3/8-16" UNC threaded inserts used to mount Renishaw datum sphere kits to the CMM bed.
R-STB-13-8 - Ø19.1 mm x 41.5 mm tooling ball with M8 thread
R-STB-13-8 Ø19.1 mm x 41.5 mm tooling ball with M8 thread This tooling ball is for referencing CMM co-ordinates to a program or workpiece.
Manufacturing cell demonstration - CMM inspection of the finished part (Automotive part – Bleu car hinge)
Video to accompany automated high productivity manufacturing cell demonstrating full process control.
Manufacturing cell demonstration - CMM inspection of the finished part (Automotive part – Bleu car hinge)
Video to accompany automated high productivity manufacturing cell demonstrating full process control.
Manufacturing cell demonstration – CMM inspection of the finished part (consumer electronics part)
Video to accompany automated high productivity manufacturing cell demonstrating full process control.
PHC10-3 Troubleshooting
PHC10-3 Troubleshooting This section on troubleshooting is a guide to problems associated with the installation and integration of the system only.
Unique 5-axis measurement techniques with the RSP2 probe
Renishaw's 5-axis high speed, high accuracy, measurement techniques offer a wide range of benefits resulting in significant throughput improvements.
ACR1 introduction
ACR1 introduction The autochange system documentation is covered by two guides: This user's guide which gives a simple explanation of the equipment, details of alignment procedures and fault-finding...
R-STB-50-20 - Ø0.75 in x 1.65 in tooling ball with 1/4-20 thread
R-STB-50-20 Ø0.75 in x 1.65 in tooling ball with 1/4-20 thread This tooling ball is for referencing CMM co-ordinates to a program or part.
PH20 references and associated documents
PH20 references and associated documents The following Renishaw documents are referred to in this document or may be a source of further relevant information.
HCU2 hand control unit
HCU2 hand control unit Manual mode In manual mode the optional HCU2 hand control unit is used to control head and probe functions.
HCU2 hand control unit
HCU2 hand control unit Manual mode In manual mode the optional HCU2 hand control unit is used to control head and probe functions.
Connecting the UCC T3-2 to the host PC
Connecting the UCC T3-2 to the host PC Software installation UCCsuite 4.
Connecting the UCC T3 PLUS or UCC S3 to the host PC
Connecting the UCC T3 PLUS or UCC S3 to the host PC Hardware connection The host PC must have a dedicated ethernet connection to the CMM controller.
Manual control systems description
Manual control systems description NOTE: The MCU5-2 is not compatible with UCC1 and requires UCCsuite 4.
Probes - EU declarations of conformity
Probes - EU declarations of conformity touch-trigger TP1 ECD2017-91 touch-trigger TP2 ECD2017-90 touch-trigger TP20 ECD2017-65 touch-trigger TP200 ECD2017-49 touch-trigger TP6 ECD2017-100 touch-...
Interfaces - EU declarations of conformity
Interfaces - EU declarations of conformity interface PI 200-3 ECD2017-93 retrofit interface ECD2017-177 interface PI 200-3 ECD2011-18 interface PI 7-3 ECD2011-30 interface PI 7-3 ECD2017-92 inte...
Systems - UK declarations of conformity
EU declarations of conformity for the Renishaw CMM product line - systems
Controllers - UK declarations of conformity
Controllers - UK declarations of conformity controllers HCU2 UKD2021-00704 controllers MCU UKD2021-00725 controllers alternative PSU for SPA3-2 UKD2022-01092-01-A controllers HCU2 UKD2022-01098-...
Probes - AU declarations of conformity
Probes - AU declarations of conformity Browse documents probe VA7 for REVO-2 RVP AUD2022-01132-01-A touch-trigger TP200 AUD2023-01160-01-A probe RUP1 AUD2021-00766-02-A scanning SP25M probe body...
Heads - EU declarations of conformity
Heads - EU declarations of conformity probe head PH20 ECD2017-41 probe head PH10 ECD2017-20 probe head PH5 ECD2017-77 probe head PH6 ECD2017-78 probe head REVO-2 ECD2017-79 probe head MIH...
Systems - EU declarations of conformity
EU declarations of conformity for the Renishaw CMM product line - systems
Accessories - AU declarations of conformity
AU declarations of conformity for the Renishaw CMM product line - accessories
Racks and ports - EU declarations of conformity
Racks and ports - EU declarations of conformity racks SCR200 ECD2017-66 racks ACR1 ECD2017-46 racks ACR3 ECD2017-109 racks FCR25 TC ECD2017-108 racks ACR1 ECD2012-35 racks SCR200 ECD2013-24 port...
Racks and ports - UK declarations of conformity
Racks and ports - UK declarations of conformity racks FCR25 TC UKD2021-00716 racks SCR200 UKD2021-00708 racks ACR1 UKD2021-00772 ports RCP TC-2 and RCP TC-3 UKD2021-00732-01-A ports VPCP_VMCP UK...
Accessories - UK declarations of conformity
Accessories - UK declarations of conformity mounting adaptor PHA UKD2021-00752 HCSB UKD2021-00736 extension bar PK1 knuckle joint UKD2021-00731 kinematic assembly male UKD2021-00754-01-A shank m...
Probes - UK declarations of conformity
Probes - UK declarations of conformity probe modules SFP2 UKD2021-00599 stylus holders SFH UKD2021-00726 probe SFP2 UKD2021-00749 probe modules SFP2 SFM-C2 UKD2021-00957 touch-trigger TP20 UKD20...
Interfaces - UK declarations of conformity
Interfaces - UK declarations of conformity interface IU80 UKD2021-00709-01-A interface PI 200-3 UKD2021-00713-01-A interface PI 7-3 UKD2021-00712-01-A interface IS1-2 UKD2021-00779-01-A
Heads - UK declarations of conformity
Heads - UK declarations of conformity probe head MIH UKD2021-00714 probe head PH1 UKD2021-00755 probe head PH20 UKD2021-00773 probe head PHS-2 arms UKD2021-00741-01-A manual heads UKD2021-00756-...
General FCR25 and FCR25 TC installation information
General FCR25 and FCR25 TC installation information The information is this document that describes the mounting and aligning of the FCR25 and FCR25 TC racks assumes that the MRS rail is positioned...
Manual control systems description
Manual control systems description MCUlite-2 The MCUlite-2 is a basic entry level joystick .
General FCR25 and FCR25 TC installation information
General FCR25 and FCR25 TC installation information The information is this document that describes the mounting and aligning of the FCR25 and FCR25 TC racks assumes that the MRS rail is positioned...
Electrical specification
Electrical specification All of the PICS signals are with respect to the 0 V pin 3 of the 9 pin ‘D' connector.
Responsive service and support
Responsive service and support Extended warranty For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase.
Software
Software
PL172 PHC10-3 three-way linking cable
This cable is used to combine a multiwire system with a standard touch-trigger probe system using the PHC10-3 7-pin DIN raw probe input connector, without the need for an IS1-2 interface selector to...
TP20 modules
Modules offering a range of trigger forces allow the probe performance to be best matched to the measurement task.
Gauging and inspection software training
Gauging and inspection software training Why invest in further training from Renishaw? Our training programmes can provide: Increased skill in operations, maintenance and applications engineering.
UCC S5 references and associated documents
UCC S5 references and associated documents It is recommended that the following documentation is referenced when installing the UCC S5: Renishaw documents These can be all downloaded from www.
Manufacturing cell demonstration – CMM inspection of the finished part (automotive part)
Video to accompany automated high productivity manufacturing cell demonstrating full process control.
UCC S5 introduction
UCC S5 introduction The UCC S5 is the latest generation Renishaw CMM controller product and supports the second generation REVO-2 measurement head.
Aligning the KM80, KM6080 or SM80 for use with the SCP80(V)
Aligning the KM80, KM6080 or SM80 for use with the SCP80(V) To ensure satisfactory operation with both SCP80 and SCP80V during the change cycle, the KM80, KM6080 quill adaptor plate or SM80 shank...
No probe signal
No probe signal Possible cause Solution Probe incorrectly installed Remove probe and refit Cable/connections faulty Check conditions and integrity of cabling from head to controller.
ACR1 introduction
ACR1 introduction The autochange system documentation is covered by two guides: A user's guide (Renishaw part number H-1000-5090) which gives a simple explanation of the equipment, details of...
PH10 Datum error
The DATUM ERROR LED is lit on the PHC10-2 or PHC10-3 controller.