Filtrovat podle
Nalezen výsledek pro CMM
Adjustable pivot joint with
This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Ø25 mm x 19 mm aluminium resting cone with M8 thread
This aluminium cone is ideal for resting or locating parts with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
3.76 in tension clamp with 3.26 in post and 1/4 20 thread
This tension clamp is used for the quick and easy clamping of parts onto CMMs, Vision and the Equator™ gauging systems.
12.7 mm × 50 mm × 75 mm adjustable angle plate with M6 thread
This adjustable angle plate is ideal for holding components at an angle.
Ø25.0 mm x 25.0 mm aluminium resting cone with M8 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Ø12 mm x 10 mm spring pusher standoff clamp
The spring pusher standoff clamp is designed to fixture parts in tight spaces, removing the need for tension clamps.
Renishaw helps develop the next generation of manufacturing professionals with Davis Technical College, Utah, USA
Global engineering technologies company, Renishaw, has partnered with Davis Technical College (‘Davis Tech’), a public technical college in Kaysville, Utah, USA, to provide students with access to...
Ø12 mm x 10 mm spring pusher standoff clamp
The spring pusher standoff clamp is designed to fixture parts in tight spaces, removing the need for tension clamps.
Ø19 mm x 25 mm magnet with M6 thread
This AlNiCo magnet is ideal for holding ferrous parts and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
LK
www.lk-cmm.com LK logo
Ø12 mm x 15 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate parts. It is hard coat anodised and recommended for use on CMMs, the Equator gauging system, and vision and multi-sensor machines.
ACR3 (H-1000-5087)
Mounted within the CMM’s working envelope, the ACR3 is combined with the modular rack system (MRS) to form an automatic change rack for probes and extension bars that incorporate the Renishaw autojoint.
Ø38 mm x 25 mm steel standoff with M8 thread
This steel standoff is ideal to elevate and locate parts.
Ø19 mm x 150 mm steel standoff with M6 thread
This steel standoff is ideal to elevate and locate parts.
Ø6 mm x 10 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate parts. It is hard coat anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Renishaw’s latest product innovations support flexible machining and measurement
Global engineering technologies company, Renishaw, showcases flexible manufacturing innovations at EMO Milano 2021 (hall 5, stand C14).
50 mm x 75 mm x 40 mm vertical base plate
This vertical base plate is ideal for holding components vertically. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
See a measurement revolution at Quality Expo
From September 22nd to 24th, Renishaw Inc will exhibit at Quality Expo in Rosemont, Illinois, so we asked US National Sales Manager, Denis Zayia, about his message to visitors attending the show.
Ø25 mm x 50 mm 4-way spring pin standoff with M6 thread
This steel 4-way spring pin standoff is ideal to elevate and locate parts.
Ø12 mm x 10 mm Delrin© standoff with M4 thread
This Delrin© standoff is ideal to elevate and locate parts without marketing their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Innovations in touch-trigger probe sensor technology
Since the invention of the touch-trigger probe in the 1970s, these devices have formed the main means of sensing for dimensional measurement on co-ordinate measuring machines (CMMs) and machine tools.
R-MV-75-20
This AINiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs and the Equator™ gauging system.
RUP1 ultrasonic probe for REVO-2
The RUP1 ultrasonic probe increases the multi-sensor capability of the REVO® 5-axis measurement system for CMMs, offering ultrasonic thickness inspection.
Renishaw announces the launch of the RSP3-6 scanning probe for the REVO® multi-sensor system
Renishaw is pleased to announce the launch of the RSP3-6 extended reach scanning probe for use with the REVO 5-axis measurement system on co-ordinate measuring machines (CMMs).
30 mm long adjustable slide
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
Ø9 mm x 50 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate parts. It is hard coat anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Adjustable pivot joint
This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Ø9 mm x 50 mm aluminium standoff
This aluminium standoff is ideal to elevate and locate parts. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Acceleration discrete point
cmm.metrology,discrete point
Ø6 mm x 20 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate parts. It is hard coat anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Metrology table adaptor plate
Allows for fitment of any Faro, Romer or Nikon portable CMMs to any metrology table plate.
Ø32 mm x 25 mm V-magnet with M8 thread
This AINiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs and the Equator™ gauging system.
Ø1.0 in × 4.0 in aluminium standoff with 1/4-20 thread
This aluminium standoff is ideal to elevate and locate parts. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Ø25 mm x 150 mm steel standoff with M6 thread
This steel standoff is ideal to elevate and locate parts.
0.5 in × 2.0 in × 3.0 in adjustable angle plate with 1/4-20 thread
This adjustable angle plate is ideal for holding components at an angle.
Ø12 mm x 25 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate parts. It is hard coat anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Ø25 mm x 50 mm 4-way spring pin standoff with M8 thread
This steel standoff is ideal to elevate and locate parts.
Screw pusher clamp
This is a universal component suitable for thread sizes M6, M8 and ¼-20.
Ø12 mm x 10 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate parts. It is hard coat anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
36 mm soft tip spring wire clamp with 25 mm post
This spring wire clamp is ideal for the light clamping of small parts.
PBC-1112 - SPA2 product replacement - SPA2-2 product launch
As part of Renishaw’s continuous product improvement program, we have reviewed the design of the SPA2 Servo Power Amplifier system and a new Mk.
30 mm long adjustable slide with M4 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
16 mm² x 41 mm tower block with base
This tower block with base is used to position fixturing components vertically.
RUP1 (H-1000-5396)
The RUP1 probe system brings automated thickness measurement to CMMs as part of the REVO 5-axis multi-sensor measuring system.
1/4-20 pusher clamp
This pusher clamp is used to push a part against a support structure or into a corner.
0.5 in × 2.0 in × 3.0 in adjustable angle plate with 1/4-20 thread
This adjustable angle plate is ideal for holding components at an angle.
ACR2 installation guide
The ACR2 autochange system is an arm-changing system for the PHS servo positioning head system. It allows probe extensions or probe adaptor arms to be exchanged to suit the probing task required.
Kiosk workstation user's guide
Kiosk workstation user's guide Documentation part number: H-1000-5422-02-A NOTE: Please use the left-hand navigation to view this complete document.
Better accuracy enables Godrej to redefine quality norms and help reduce costs
Accuracy and on time delivery of projects are key requirements for the tooling industry.