Filtrovat podle
Nalezen výsledek pro CMM
R-CVM-6 - M6 micro vice clamp
This micro vice clamp is recommended for clamping small workpieces on CMMs and the Equator™ gauging system.
R-CVM-B-4 - M4 micro vice clamp with base
This micro vice clamp with base is used for holding small workpieces.
R-CVM-B-6 - M6 micro vice clamp with base
This micro vice clamp with base is used for holding small workpieces.
R-CWT-1-1-20 - 1.23 in soft tip spring wire clamp with 0.94 in post and 1/4-20 thread
This spring wire clamp is ideal for the light clamping of small workpieces.
R-CWT-2-2-20 - 1.96 in spring wire clamp with 1.76 in post and 1/4-20 thread
This spring wire clamp is ideal for light clamping of small workpieces.
R-CWT-25-25-6 - 31.3 mm soft tip spring wire clamp with 23.9 mm post and M6 thread
This spring wire clamp is ideal for the light clamping of small workpieces.
R-CWT-50-50-4 - 49.7 mm soft tip spring wire clamp with 50.0 mm post and M4 thread
This spring wire clamp is ideal for the light clamping of small workpieces.
R-M-13-6 - Ø12.7 mm × 25.0 mm magnetic standoff with M6 thread
This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-M-19-8 - Ø19.1 mm × 25.0 mm magnetic standoff with M8 thread
This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.
R-M-25-6 - Ø25.0 mm × 25.0 mm magnetic standoff with M6 thread
This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-M-25-8 - Ø25.0 mm × 25.0 mm magnetic standoff with M8 thread
This magnetic standoff is ideal for holding ferrous parts and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.
R-M-6-4 - Ø6.3 mm × 25.0 mm magnetic standoff with M4 thread
This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-MP-13-4 - Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-MP-13-6 - Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-MP-13-8 - Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.
R-MP-19-8 - Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.
R-MV-13-8 - Ø13.0 mm × 25.0 mm V magnet with M8 thread
This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.
R-MV-19-8 - Ø19.1 mm × 25.0 mm V magnet with M8 thread
This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.
R-MV-25-6 - Ø25.0 mm × 25.0 mm V magnet with M6 thread
This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-MV-32-6 - Ø32.0 mm × 25.0 mm V magnet with M6 thread
This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-MV-32-8 - Ø32.0 mm × 25.0 mm V magnet with M8 thread
This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.
R-PCA-135075-10-4 - 25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M4 thread
This adjustable angle plate is ideal for holding components at an angle.
R-PCA-5023-50-20 - 1.00 in × 2.00 in × 3.00 in adjustable angle plate with 1/4-20 thread
This adjustable angle plate is ideal for holding components at an angle.
R-PCV-507540-10-4 - 63.5 mm x 76.2 mm x 38.1 mm vertical base plate with M4 thread
This vertical base plate is ideal for holding workpieces vertically. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-QLR-1350600 - QuickLoad™ rail 50 mm × 600 mm metric
The 50 mm × 600 mm metric steel QuickLoad™ rail is to be used in conjunction with the QuickLoad base plates.
R-RCA-1-20 - Ø1.00 in × 1.00 in Aluminium resting cone with 1/4-20 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-RCA-25-6 - Ø25.4 mm × 25.0 mm aluminium resting cone with M6 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-RCD-19-6 - Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M6 thread
This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface.
R-RCD-19-8 - Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M8 thread
This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface.
R-RCD-75-20 - Ø0.75 in × 0.75 in Polyoxymethylene (POM) resting cone with 1/4-20 thread
This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface.
R-RCS-19-8 - Ø19.1 mm x 20.0 mm 303 stainless steel resting cone with M8 thread
This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system.
R-RPD-20 - Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 thread
This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces on a single, rounded, point and without marking their surface.
R-RPD-6 - Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread
This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface.
R-RPS-6 - Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread
This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact.
R-S-1215-4 - Ø12.0 mm × 15.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-12-20 - Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1220-4 - Ø12.0 mm × 20.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-1250-4 - Ø12.0 mm × 50.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-13100-6 - Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-13100-8 - Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1310-6 - Ø12.7 mm × 10.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1315-6 - Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1325-6 - Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-175-20 - Ø1.00 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-19100-6 - Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-19100-8 - Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1910-6 - Ø19.1 mm × 10.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1915-8 - Ø19.1 mm × 15.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1920-6 - Ø19.1 mm × 20.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1920-8 - Ø19.1 mm × 20.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.