Filtrovat podle
Nalezen výsledek pro CMM
R-S-910-4 - Ø9.0 mm × 10.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-920-6 - Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-925-4 - Ø9.0 mm × 25.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-925-6 - Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-95-4 - Ø9.0 mm × 5.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-SA-20-6 - Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and 1/4-20 top thread
This steel standoff adaptor is used for mounting 1/4-20 components to an M6 base plate.
R-SA-20-8 - Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M8 bottom and 1/4-20 top thread
This steel standoff adaptor is used for mounting 1/4-20 components to an M8 base plate.
R-SA-4-20 - Ø0.375 in × 0.50 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M4 top thread
This steel standoff adaptor is used for mounting M4 components to an 1/4-20 base plate.
R-SA-6-20 - Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top thread
This steel standoff adaptor is used for mounting M6 components to an 1/4-20 base plate.
R-SA-8-20 - Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M8 top thread
This steel standoff adaptor is used for mounting M8 components to an 1/4-20 base plate.
R-SA-8-6 - Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and M8 top thread
This steel standoff adaptor is used for mounting M8 components to an M6 base plate.
R-SD-1210-4 - Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-1325-6 - Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-1925-6 - Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-501-20 - Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-610-4 - Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-751-20 - Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-925-6 - Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SP-11-20 - Ø1.00 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces against a pin.
R-SP-1210-4 - Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread
This aluminium pin standoff is used to elevate and locate a workpiece against the pin.
R-SP-2525-6 - Ø25.4 mm x 25.0 mm 303 stainless Steel pin standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces against a pin.
R-SP-751-20 - Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces against a pin.
R-SP-910-4 - Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 thread
This aluminium pin standoff is used to elevate and locate a workpiece against the pin.
R-SP-910-6 - Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces against a pin.
R-SPD-1325-6 - Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material.
A-1034-0023 - Ø19 mm datum ball (datum ball only) tungsten carbide ball
The universal datum sphere enhances the use of both manual and automated CMMs It allows for quick and easy adjustment to set ball stem over a wide range of probe datuming angles, allowing for...
A-1034-0026 - Datum ball kit - Ø25 mm (fixing stud not included), tungsten carbide ball.
The Renishaw universal datum sphere enhances the performance of manual and fully automated CMMs.
A-1034-0027 - Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
The Renishaw universal datum sphere enhances the performance of manual and fully automated CMMs.
A-1034-0028 - Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
The Renishaw universal datum sphere enhances the performance of manual and fully automated CMMs.
R-AH-2545-8 - Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M8 thread
This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface.
R-AJ-1-20 - Ø1.00 in adjustable aluminium jack stand with 1/4-20 thread
This adjustable jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-AS-100-6 - 100.0 mm long adjustable slide with M6 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AS-1-20 - 1.37 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-AS-30-4 - 30.1 mm long adjustable slide with M4 thread
This adjustable aluminium slide is ideal for placing fixturing components in between holes on the plate and can be used for locating workpieces.
R-AS-3-20 - 3.0 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-AS-45-4 - 45.0 mm long adjustable slide with M4 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AS-45-6 - 44.5 mm long adjustable slide with M6 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AS-45-8 - 44.5 mm long adjustable slide with M8 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AVP-2525-8 - Ø25.1 mm × 25.0 mm adjustable V post with M8 thread
This adjustable V post is used to hold cylindrical or tubular parts without marking their surfaces.
R-CC-13 - Centres with Ø12.7 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-CC-25 - Centres with Ø25.4 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-CMV-6 - 57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M6 thread
This mini vice is recommended for clamping a small area of a workpiece on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-CMV-8 - 57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M8 thread
This mini vice is recommended for clamping a small area of a workpiece on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-CSPS-1925-8 - Ø19.1 mm × 25.0 mm spring pusher standoff clamp with M8 thread
This spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps.
R-CTT-250-275-20 - 2.26 in soft tip tension clamp with 2.76 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
R-CTT-375-325-20 - 3.45 in soft tip tension clamp with 3.26 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
R-CTT-40-25-4 - 36.2 mm soft tip tension clamp with 25.0 mm post and M4 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the surface of a workpiece.
R-CTT-40-30-8 - 36.2 mm soft tip tension clamp with 30.0 mm post and M8 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
R-CTT-64-70-8 - 57.5 mm soft tip tension clamp with 68.1 mm post and M8 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
R-CVM-4 - M4 micro vice clamp
This micro vice clamp is recommended for clamping small workpieces on CMMs and the Equator™ gauging system.