Filtrovat podle
Nalezen výsledek pro CMM
R-PCA-135075-12-6 - 25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M6 thread
This adjustable angle plate is ideal for holding components at an angle.
R-RCA-25-8 - Ø25.4 mm x 25.0 mm aluminium resting cone with M8 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-RCS-19-6 - Ø19.1 mm x 20.0 mm 303 stainless steel resting cone with M6 thread
This steel cone is ideal for resting or locating workpieces with a single point of contact.
R-RCS-25-8 - 25.4 mm x 25.0 mm 303 stainless steel resting cone with M8 thread
This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and with Equator™ gauging systems.
R-RCS-75-20 - Ø0.75 in x 0.75 in 303 stainless steel resting cone with 1/4-20 thread
This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system.
R-RPA-4 - Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread
This aluminium pin is ideal for resting or locating workpieces with a single, rounded, point of contact.
R-RPD-4 - Ø6.4 mm x 5.0 mm Polyoxymethylene (POM) resting pin with M4 thread
This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface.
R-RPS-20 - Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 thread
This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface.
R-S-11-20 - Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1210-4 - Ø12.0 mm × 10.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-1225-4 - Ø12.0 mm × 25.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-125-4 - Ø12.0 mm × 5.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-1315-8 - Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is used to elevate and locate a workpiece.
R-S-1320-6 - Ø12.7 mm × 20.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1320-8 - Ø12.7 mm × 20.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is used to elevate and locate a workpiece.
R-S-1325-8 - Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1350-6 - Ø12.7 mm × 50.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1350-8 - Ø12.7 mm × 50.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-14-20 - Ø1.00 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-150-20 - Ø1.00 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-16-20 - Ø1.00 in × 6.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-19150-6 - Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-19150-8 - Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1950-6 - Ø19.1 mm × 50.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1950-8 - Ø19.1 mm × 50.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-25100-6 - Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-25100-8 - Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M8 thread
This steel pin standoff is used to elevate and locate workpieces.
R-S-2520-6 - Ø25.4 mm × 20.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-2520-8 - Ø25.4 mm × 20.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-2550-20 - Ø0.25 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-2550-6 - Ø25.4 mm × 50.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-CT-160-125-20 - 1.43 in tension clamp with 1.26 in post and 1/4 20 thread
This tension clamp is used for the quick and easy clamping of parts onto CMMs, Vision and the Equator™ gauging systems.
R-CT-250-275-20 - 2.26 in tension clamp with 2.76 in post and 1/4-20 thread
This tension clamp is used for the quick and easy clamping of parts onto CMMs, Vision and the Equator™ gauging systems.
R-CT-375-325-20 - 3.45 in tension clamp with 3.26 in post and 1/4 20 thread
This tension clamp is used for the quick and easy clamping of parts onto CMMs, Vision and the Equator™ gauging systems.
R-CT-40-70-8 - 36.2 mm tension clamp with 68.1 mm post and M8 thread
This tension clamp is used for the quick and easy clamping of parts onto CMMs and the Equator™ gauging systems.
R-CTT-160-125-20 - 1.42 in soft tip tension clamp with 1.26 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, Vision and the Equator™ gauging system.
R-CTT-160-275-20 - 1.42 in soft tip tension clamp with 2.76 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
R-CTT-40-70-8 - 36.2 mm soft tip tension clamp with 68.1 mm post and M8 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
R-CTT-95-83-8 - 87.7 mm soft tip tension clamp with 82.8 mm post and M8 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
R-CVM-20 - 1/4-20 micro vice clamp
This micro vice clamp is recommended for clamping small workpieces on CMMs and the Equator™ gauging system.
R-CVM-B-20 - 1/4-20 micro vice clamp with base
This micro vice clamp with base is used for holding small workpieces.
R-S-38150-8 - Ø38.1 mm × 150.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-3825-8 - Ø38.1 mm × 25.0 mm 303 stainless steel standoff with M8 thread
This steel pin standoff is used to elevate and locate workpieces.
R-S-502-20 - Ø0.50 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-5025-20 - Ø0.50 in × 0.25 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-506-20 - Ø0.50 in × 6.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-5075-20 - Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-610-6 - Ø6.0 mm × 10.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-625-4 - Ø6.0 mm × 25.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-S-625-6 - Ø6.0 mm × 25.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.