Nalezen výsledek pro CMM

PH10 and PHC10-3 system interconnection diagrams

PH10 and PHC10-3 system interconnection diagrams

PH10 and PHC10-3 system interconnection diagrams This section describes a number of PH10 system interconnection and recommended interconnection cables Key Description 1 Communication connection...

PH10 and PHC10-3 system interconnection diagrams

PH10 and PHC10-3 system interconnection diagrams

PH10 and PHC10-3 system interconnection diagrams Key Description 1 Communication connection to CMM controller - RS232 or USB 3 Communication to CMM controller 4 Communication to autochange rack ...

SPA1 legacy servo power amplifier

SPA1 legacy servo power amplifier

The SPA1 unit is a 3-axis variable speed drive for permanent magnet DC servo motors, designed for use with Renishaw universal CMM controllers (UCC1 or UCC2)

System operation

System operation

System operation Indicator LEDs MCUlite-2: MCU5-2: The left LED indicates that the probe is disabled.

REVO faster calibration

REVO faster calibration

REVO faster calibration Calibration on traditional CMM systems consumes a considerable amount of time that could otherwise be used for part measurement.

SPA3 installation software

SPA3 installation software

SPA3 installation software The SPA3 is supported in UCCsuite version 4.

Data analysis

Data analysis

Data analysis MCG tools analyses the form error of the sphere that is generated by the MCG arm around its pivot in order to identify six of the main CMM geometrical errors: three squareness errors...

Software

Software

Renishaw's FixtureBuilder software creates fixturing set-ups to provide documentation and assist off-line programming for CMM, Equator™ gauging and vision inspection.

UCC dynamic mapping tool - legacy

UCC dynamic mapping tool - legacy

UCC dynamic mapping tool - legacy This speeds up the process of data gathering and allows more data to be collected, ultimately giving a higher quality error map in a shorter time.

UCC S5

UCC S5

UCC S5 UCC comparison ■ Standard specification - Not available Function / specification UCC T3-2 UCC T3 PLUS UCC S3 UCC T5 UCC S5 TP200 / SCR200 interface ■ ■ ■ - - SP600 interface - - ■ - -...

UCC T3 PLUS

UCC T3 PLUS

UCC T3 PLUS 3-axis touch-trigger automated head solution.

UCC S3

UCC S3

UCC S3 UCC comparison ■ Standard specification - Not available Function / specification UCC T3-2 UCC T3 PLUS UCC S3 UCC T5 UCC S5 TP200 / SCR200 interface ■ ■ ■ - - SP600 interface - - ■ - -...

PHC10-2 legacy head controller

PHC10-2 legacy head controller

PHC10-2 legacy head controller PHC10-2 head controller receives instructions from the CMM control The PHC10-2 controls all head functions and reports system status to the CMM: Drives PH10 (PH10T,...

UCC T3-2

UCC T3-2

UCC T3-2 UCC retrofit Renishaw has formed a technical partnership with some of the industry's leading software companies and retrofitters to provide powerful CMM retrofit solutions using...

UCC MMI legacy controller

UCC MMI legacy controller

UCC MMI legacy controller Dimensions The UCC MMI CMM controller has the capability of: Controlling three axes of a CMM (accepting digital readhead signals) Accepting input signals from air...

UCC T5 references and associated documents

UCC T5 references and associated documents

UCC T5 references and associated documents It is recommended that the following documentation is referenced when installing the UCC T5: Renishaw documents External documents National and...

Controllers

Controllers

Renishaw's UCC universal CMM controller family provides state-of-the-art motion control and full integration of current and future Renishaw sensors.

Installation software

Installation software

Installation software UCCassist-2 The Renishaw UCCassist-2 program is a utility to assist the engineer to install, commission and maintain a CMM system based on the UCC T3 controller-amplifier.

Gauging and inspection software training  in the UK

Gauging and inspection software training in the UK

Gauging and inspection software training in the UK Sketch curve on a plane Sketch curve on a plane Sketch curve on a plane Form title MODUS Patch MODUS Patch Constraining motion call out Sketch...

Measuring with speed and precision

Measuring with speed and precision

A Madrid, Spain-based precision engineering business specialising in complex parts for aerospace and defence applications has invested in a Renishaw REVO® five-axis measuring head and probe system.

5-axis measurement systems

5-axis measurement systems

Unlike conventional CMM measurement methods, Renishaw's 5-axis technology uses the synchronised motion of the CMM and the head axes to minimise the machine's dynamic errors at ultra‑high measuring speeds.

Accuracy is everything

Accuracy is everything

Precision engineering for aerospace and automotive sectors demands a proactive approach to complex part verification.

“Huge reductions in inspection time and the ability to measure form”

“Huge reductions in inspection time and the ability to measure form”

REVO® has opened a new frontier– GE Oil and Gas Florence has transformed the performance of a DEA Global CMM with a retrofit system direct from Renishaw, allowing far higher data collection rates a...

TP6 and TP6A

TP6 and TP6A

TP6 and TP6A Specification summary TP6 TP6A Principal application Robust universal DCC and manual CMMs.

Controllers - EU declarations of conformity

Controllers - EU declarations of conformity

Controllers - EU declarations of conformity controllers PHC20 ECD2017-51 controllers MCU5-2 ECD2017-42 controllers PHC10-3 ECD2017-22 IP54 cabinet ECD2017-43 IP54 kiosk ECD2017-44 IP54 cabinet E...

Accessories - EU declarations of conformity

Accessories - EU declarations of conformity

Accessories - EU declarations of conformity CMM Cable Checker ECD2017-23 retrofit interpolator PCB ECD2017-179 AC2 and AC3 PC cards ECD2017-122 HCSB ECD2017-181 HCSB ECD2013-17 RPM01 ECD2017-182...

UCC MMI introduction

UCC MMI introduction

UCC MMI introduction The UCC MMI is an interface for use on manual CMMs to interface and connect encoder and probe signals to the PC.

System operation

System operation

System operation The probe disable function will only work while in manual mode and cannot be applied while in automatic / DCC mode.

PICS terminations

PICS terminations

PICS terminations NOTE: The order in which the system components are connected is important.

R-TM-5935-1-20 - 1/4-20 plate metrology fixturing table, frame 59.06 in x 35.43 in

R-TM-5935-1-20 - 1/4-20 plate metrology fixturing table, frame 59.06 in x 35.43 in

R-TM-5935-1-20 - 1/4-20 plate metrology fixturing table, frame 59.06 in x 35.43 in

R-TM-5935-1-20 1/4-20 plate metrology fixturing table, frame 59.06 in x 35.43 in Metrology fixturing tables offer a flexible solution for any portable CMM.

Installation options

Installation options

Installation options NOTE: If desired the cabinet can be re-positioned and re-installed by a single engineer with no lifting equipment.

MCU5-2 manual control unit

MCU5-2 manual control unit

The manual control unit is a comprehensive CMM joystick controller designed for use with Renishaw's range of UCC controllers

PHS1 servo position head system user's guide

PHS1 servo position head system user's guide

Alternative quill adaptor plates

Alternative quill adaptor plates

Alternative quill adaptor plates Attaching the SM80 quill adaptor plate Screw the shank firmly to the SM80 and offer it up to the quill.

R-PAACU - Universal adaptor plate

R-PAACU - Universal adaptor plate

R-PAACU - Universal adaptor plate

Our universal adaptor plate R-PAACU allows for an articulating CMM arm to be fitted to any Renishaw fixture base plate or metrology table base plate.

R-TM-7147-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 70.81 in, table only

R-TM-7147-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 70.81 in, table only

R-TM-7147-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 70.81 in, table only

R-TM-7147-1-20 1/4-20 plate metrology fixturing table, frame 47.24 in x 70.81 in, table only Metrology fixturing tables offer a flexible solution for any portable CMM.

R-TM-4735-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 35.43 in, table only

R-TM-4735-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 35.43 in, table only

R-TM-4735-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 35.43 in, table only

R-TM-4735-1-20 1/4-20 plate metrology fixturing table, frame 47.24 in x 35.43 in, table only Metrology fixturing tables offer a flexible solution for any portable CMM.

Maximising performance

Maximising performance

Maximising performance Calibration The probe and stylus must be calibrated correctly.

Maximising performance

Maximising performance

Maximising performance Calibration The probe and stylus must be calibrated correctly.

MCG machine checking gauge

MCG machine checking gauge

MCG machine checking gauge Machine checking gauge (MCG) for monitoring the volumetric measuring performance of your CMM.

Installation software

Installation software

Installation software Software installation The new features of SPA3-2 are supported in UCCsuite 5.

Hand controllers

Hand controllers

Hand controllers The MCU range are multi-functional hand control units that can provide complete CMM control.

UCC PI 80 installation guide

UCC PI 80 installation guide

The UCC PI 80 is required for CMM systems which are fitted with Renishaw's SP80 scanning probe and facilitates the use of the UCC S3 as the machine controller.

R-CT-40-30-6 - 36.2 mm tension clamp with 30.0 mm post and M6 thread

R-CT-40-30-6 - 36.2 mm tension clamp with 30.0 mm post and M6 thread

R-CT-40-30-6 - 36.2 mm tension clamp with 30.0 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

R-CT-40-70-6 - 36.2 mm tension clamp with 68.1 mm post and M6 thread

R-CT-40-70-6 - 36.2 mm tension clamp with 68.1 mm post and M6 thread

R-CT-40-70-6 - 36.2 mm tension clamp with 68.1 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

R-CT-64-70-6 - 57.5 mm tension clamp with 68.1 mm post and M6 thread

R-CT-64-70-6 - 57.5 mm tension clamp with 68.1 mm post and M6 thread

R-CT-64-70-6 - 57.5 mm tension clamp with 68.1 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

R-CT-95-83-6 - 87.7 mm tension clamp with 82.8 mm post and M6 thread

R-CT-95-83-6 - 87.7 mm tension clamp with 82.8 mm post and M6 thread

R-CT-95-83-6 - 87.7 mm tension clamp with 82.8 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

MCUlite-2 manual control unit

MCUlite-2 manual control unit

Compatible with the range of Renishaw CMM controllers and incorporates all the functionality of the HCU2 hand controller for motorised head

MODUS™ Planning Suite

MODUS™ Planning Suite

MODUS™ Planning Suite makes complex programming simple with offline tools and simulations to create code representing machine measurements and deliver a collision free path.

MMclient

MMclient

MMclient MMclient allows existing MeasureMax* programs to be run on a CMM utilising Renishaw's UCC controller system.

Zobrazení 151 - 200 ze 2881