Filtrovat podle
Nalezen výsledek pro CMM
System installation
System installation PH20 initialisation and commissioning sequence The PH20 system should be commissioned using Renishaw's UCCassist-2 software.
SP80 ultra-high accuracy scanning probe
The SP80 quill mounted probe provides class-leading scanning performance, as well as the most flexible use of styli for maximum productivity.
SP25M compact scanning probe system
New additions to the SP25 family enhance the range of applications The SP25M is two sensors in one, and has unrivalled flexibility due to the system’s modularity.
SCP600 stylus change port for SP600M and SP600Q
The SCP600 holds SP600 stylus modules for automatic changing, and protects them from airborne contaminants.
Head installation
Head installation The PHS1 probe head mounts onto the CMM quill via a kinematic mounting plate.
MCU maintenance
MCU maintenance NOTE: The external surfaces of all system components can be cleaned with a water damped cloth but all parts should be kept dry.
RTP1 probe change system
RTP1 probe change system NOTE: Dimensions are shown in mm (in).
Isolation
Isolation The power switch is used to switch off the power to the internal equipment.
Datum sphere
A range of spheres for probe qualification, mounted on a stem that can be adjusted for a wide range of qualification angles.
MCU maintenance
MCU maintenance The MCUlite-2 and MCU5-2 have no user serviceable parts.
System interconnection diagrams
System interconnection diagrams PH10M-iQ PLUS and PHC10-3 PLUS Key Description 1 PH10M-iQ PLUS head 2 PHC10-3 PLUS 3 HCU2 4 Head cable 5 Communication connection to CMM controller (RS232 or USB) ...
FCR25 flexible change rack system
FCR25 flexible change rack system FCR25 is a flexible change rack system that can be either mounted to an MRS rail or supplied with a standalone leg which can be fixed to the bed of the CMM.
Head installation
Head installation Kinematic joint locking mechanism (shown locked): The PHS1 probe head mounts onto the CMM quill via a kinematic mounting plate.
White papers - Styli
White papers - Styli Browse documents Effects of continuous scanning on stylus balls The importance of stylus cleaning Wear comparison testing between Renishaw OPTiMUM™ diamond styli and the...
Earth bonding scheme
Earth bonding scheme CAUTION: The capability to use the UCC BI in a dual SPA system or a system using absolute scales is not yet available, please contact CMM support for further information.
FI - Turvallisuus
FI - Turvallisuus Liikkuvien osien ja staattisten osien välillä on litistymisvaara.
MCU maintenance
MCU maintenance NOTE: The external surfaces of all system components can be cleaned with a water damped cloth but all parts should be kept dry.
AGILITY CMM improves workpiece measurement efficiency
The REVO 5-axis probe used in AGILITY improves workpiece measurement efficiency at Dimon DMNC-EDM
CMM retrofit reduces cycle time by up to 55%
After losing its 3-axis co-ordinate measuring machine (CMM) to a devastating flood, Precision Machine & Auto Components (PMAC) had to act fast to find an alternative solution.
R-CJ-3 - 3-jaw chuck for use with M6, M8 and 1/4-20 base plates
This 3-jaw clamp is used to hold workpieces, allowing the probe to measure or scan around the part without any interference.
PH10M-iQ PLUS system description
PH10M-iQ PLUS system description PH10M-iQ PLUS body dimensions Positioning Dimensions from quill face ** The inferred calibration procedure is different depending on the chosen orientation...
ACR2 introduction
ACR2 introduction System features Modular construction Ports can be positioned in pairs anywhere on the machine.
ACR2 autochange rack
ACR2 autochange rack Six-port ACR2 installation: The ACR2 autochange rack is an arm-changing system for the PHS1 servo positioning head.
ACR2 autochange rack
ACR2 autochange rack Modular construction Ports can be positioned in pairs anywhere on the machine.
REVO-2 calibration
REVO-2 calibration System calibration Probe type A (in mm) - Ø30 sphere A (in mm) - Ø45 sphere RSP2 with RSH175 420* 435* RSP2 with RSH250 570* 585* RSP2 with RSH350 770* 785* RSP2 with...
Installation of the UCC2 and UCC2-2 components
Installation of the UCC2 and UCC2-2 components Installation of daughtercards Connecting the UCC2 mains supply This installation must be undertaken by suitably experienced and / or qualified personnel.
GA - Sábháilteacht
GA - Sábháilteacht RABHADH: Ba chóir don úsáideoir na treoracha sábháilteachta thíos a léamh go cúramach sula ndéantar an córas PH20 a dhíphacáil agus a shuiteáil, agus a chinntiú go leanann gach...
ET - RUP1 ohutus
ET - RUP1 ohutus RUP1 hoiatused Olge ettevaatlik ootamatute liikumiste suhtes.
RTP1 temperature probe for the REVO® system
The RTP1 probe adds automated part temperature measurement as part of the REVO 5-axis multi-sensor measuring system.
M6 CMM magnetic and clamping kit B with 600 mm x 600 mm aluminium plate
This M6 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M6 CMM magnetic and clamping kit B with 450 mm x 450 mm aluminium plate
This M6 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M8 CMM magnetic and clamping kit A with 450 mm x 450 mm aluminium plate
This M8 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M8 CMM magnetic and clamping kit A with 300 mm x 300 mm aluminium plate
This M8 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M8 CMM magnetic and clamping kit A with 600 mm x 600 mm aluminium plate
This M8 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M8 CMM magnetic and clamping kit B with 450 mm x 450 mm aluminium plate
This M8 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M8 CMM magnetic and clamping kit B with 300 mm x 300 mm aluminium plate
This M8 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M8 CMM magnetic and clamping kit B with 600 mm x 600 mm aluminium plate
This M8 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
M6 CMM magnetic and clamping kit B with 300 mm x 300 mm aluminium plate
This M6 CMM magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.
UCC S5 safety
UCC S5 safety Supply voltage 100 V to 240 Vac +10%,-10% Frequency range 50 Hz to 60 Hz Power consumption 2.
SPA3-2 600 W PSU safety
SPA3-2 600 W PSU safety If the equipment is used in a manner not specified by the manufacturer then the safety of the equipment may be impaired.
SPA3-2 600 W PSU environmental conditions
SPA3-2 600 W PSU environmental conditions WARNING: The PSU must be installed in an equipment cabinet.
UCC T5 enviromental conditions
UCC T5 enviromental conditions Indoor use IP10* (BS EN60529:1992) Altitude Up to 2000 m Operating temperature +5 °C to +50 °C Storage temperature -25 °C to +70 °C Relative humidity 80% maximum...
UCC S5 enviromental conditions
UCC S5 enviromental conditions Indoor use IP10* (BS EN60529:1992) Altitude Up to 2000 m Operating temperature +5 °C to +50 °C Storage temperature -25 °C to +70 °C Relative humidity 80% maximum...
CMM inspection of the Atherton Bikes AM part
CMM inspection of the Atherton Bikes AM part at the Renishaw Solutions Centre
CMM REVO RTP1 MM block top inspection angled
CMM REVO RTP1 Mercury Marine block top inspection angled.
Metrology fixturing plates for AGILITY® CMM systems
Renishaw’s fixturing base plates provide a platform to begin construction of fixtures on your AGILITY® CMM.