Filtrovat podle
Nalezen výsledek pro CMM
M8 CMM Magnetic and Clamping Kits
M8 CMM Magnetic and Clamping Kits
CMM Controller PSU for ecommerce navigtion
CMM Controller PSU for ecommerce navigtion
Custom CMM fixture for sprinkler parts
Image of a custom CMM fixture designed to inspect brass sprinker parts.
REVO on CMM at Control 2025
Professional stand photography taken at the Control Show 2025 in Germany. REVO on a CMM on stand.
Custom CMM fixture for multiple parts
Image of a custom CMM fixture designed to hold different sized parts simultaneously.
AGILITY S 12129 CMM - angled view
AGILITY S 12129 CMM with the REVO 5-axis multi-sensor system's RSP2 scanning probe (angled view).
1/4-20 CMM Clamping kits
1/4-20 CMM Clamping kits
Service and support - AGILITY CMM systems
As manufacturers, we understand the challenges of maintaining operational performance and reducing costs.
CMM controller cabinet (H-1000-5423)
Renishaw's CMM controller cabinet provides a solution for mounting Renishaw's range of CMM controllers, servo power amplifiers and interfaces, along with any compatible third party equipment.
Metrology fixturing for ZEISS CMM systems
Flyer describing the modular fixturing plates and component sets aimed at ZEISS CMMs. UK address version.
Digitising application
A typical digitising application, where a master part must be scanned to acquire large amounts of surface data.
Bladetoolkit video IMTS 2012
A step change in the way the aerospace industry measures airfoil components
Applications guide
Applications guide Stylus selection In the majority of probing applications, to maximise accuracy we recommend that you: Keep styli short and stiff The more the stylus bends or deflects, the...
Fitting the SCP80 / SCP80V to the MRS / MRS2 rack system
Fitting the SCP80 / SCP80V to the MRS / MRS2 rack system Fitting SCP80 to the MRS rail The SCP80 change ports can be fixed to an MRS or MRS2 rack system.
Software installation
Software installation Support for the UCC BI is included in UCCsuite version 5.
Software installation
Software installation Support for the UCC AI is included in UCCsuite version 5.
CAD models
CAD models Select your product group to find your chosen CAD model document. CMM probes Machine calibration Laser encoders Gauging systems Optical encoders
Probe system overview
Probe system overview In the context of this user's guide a probe system comprises a stylus mounted onto a touch-trigger probe that in turn is connected to a CMM using a manual probe head.
UCC T3-2 troubleshooting
UCC T3-2 troubleshooting NOTE: A scale error will cause the UCC T3-2 to enter an error state which is not recoverable within a metrology application environment.
Reset button
Reset button The rear panel reset button has two different functions.
Reset button
Reset button Number 3 on the rear panel is the reset button which has two different functions.
UCC dynamic mapping tool user's guide
The UCC dynamic mapping tool (DMT) enables laser error mapping to be run dynamically on a CMM.
PH20 - 5-axis movement
PH20's infinite positioning capability guarantees optimal feature access, minimising stylus changes.
A-3060-0015 - REVO® RCP TC DC link cable
DC link cable for daisy chaining RCP TC change ports.
A-1207-0012 - TP200 EO (extended overtravel) stylus module
The stylus module is mounted on the TP200 / TP200B probe body via a highly repeatable magnetic kinematic joint, providing a rapid stylus changing capability and probe overtravel protection.
A-1371-0419 - TP20 6-way probe module
The TP20 is a compact module changing touch-trigger probe.
A-1371-0432 - EM1 and EM2 standard force module kit
The TP20 is a compact module changing touch-trigger probe.
A-2237-1406 - FCR25-L6 six port standalone change rack
A-2237-1406 FCR25-L6 six port standalone change rack The FCR25-L6 is a six port standalone rack, based on the FCR25.
“As Quality Manager, it has quickly become the best investment we've made.”
David Powell, Quality Manager at UK-based Euromould Ltd, has been using Renishaw's Equator™ flexible gauge to increase inspection capacity and portability, achieving an 85% reduction in the...
Put down and pick up routines for SH80
Put down and pick up routines for SH80 NOTE: The speed of motion during the change cycle should be restricted to 20 mm/s maximum.
Put down and pick up routines for SH80
Put down and pick up routines for SH80 Pick up routine for SH80 / SCP80 or SCP80V Move description Offsets orientated to the probe axes PX Offsets orientated to the probe axes PY Offsets...
Aligning the rack
Aligning the rack NOTE: These instructions apply to both horizontal and vertical rack mounting.
Probe kit
Probe kit The SP80 and SP80H probe kits contain the main components detailed below, together with a probe cable, tools and a stylus.
Switch and connector guide: Renishaw CMM products (H-1000-4068)
This guide contains information on switches, connectors and signals of conventional Renishaw interfaces and controllers.
Renishaw CMM fixtures set up with towers
This image shows a part fixtured using tower components from the CMM fixtures range.
CMM fixture set-up showing standoffs securing a SPRINT™ head
CMM fixture set-up showing standoffs securing a SPRINT™ head
CMM fixture set showing the case open and the parts inside
CMM fixture set showing the case open and the parts inside
Head operation
Head operation NOTE: Ensure that the lock lever is turned fully clockwise to the locked position, before taking gauge points.
ACR3 maintenance
ACR3 maintenance Each ACR3 rack port is of modular design to permit easy replacement by the user should wear occur during the operational life of the ACR3.
SPA2-2 safety
SPA2-2 safety WARNING: The SPA2-2 must be earthed.
PH1
PH1 PH1 is a small shank mounted manual probe head with movement in the A and B axes, with limited overtravel protection.
NL - Veiligheid
NL - Veiligheid Wanneer dit symbool zich op het product bevindt, dient de gebruiker de installatiegids te raadplegen voor informatie en veiligheidsadvies.
Product specification
Product specification Supply information Supply voltage 100 V to 240 Vac ±10% Frequency range 50 Hz / 60 Hz Power consumption 10 A maximum Dimensions The cabinet has a 12-way IEC distribution...
IS1-2
IS1-2 ** PH10M PLUS and PH10MQ PLUS only.
MH20i operation
MH20i operation NOTE: Ensure locking lever is in fully locked position before taking gauging points.
ACR3
ACR3 The ACR3 provides a passive means to automatically exchange probes without the need for requalification.
MRS modular rack system
MRS modular rack system The MRS modular rack system provides a platform for Renishaw probe and stylus changing racks.
HR - Sigurnost
HR - Sigurnost Sigurnost stroja UPOZORENJE: SPA2-2 se izolira od napajanja isključivanjem priključka za izmjeničnu struju sa stražnje strane ploče.
EN - Safety
EN - Safety WARNING: Switching off or isolating the SPA2-2 may NOT prevent unexpected machine movement.
SK - Bezpečnosť
SK - Bezpečnosť UPOZORNENIE: Dôrazne sa odporúča, aby výrobca súradnicového meracieho prístroja (CMM) alebo firma vykonávajúca jeho inštaláciu zahrnuli do ich údržbových pokynov pravidelné...