Filtrovat podle
Nalezen výsledek pro CMM
Fixtures CMM navigation button
Image to be used on website for fixtures CMM navigation button
Put down and pick up routine for SH80K with SP80H
Put down and pick up routine for SH80K with SP80H Move description Offsets orientated to the probe axes PX Offsets orientated to the probe axes PY Offsets orientated to the probe axes PZ Move to...
Put down and pick up routine for SH80K with SP80
Put down and pick up routine for SH80K with SP80 Pick up routine for SH80K and SP80 Put down routine for SH80K and SP80 Move description Offsets orientated to the probe axes PX Offsets orientat...
UCC2 and UCC2-2 general wiring standards
UCC2 and UCC2-2 general wiring standards NOTE: The UCC2 an UCC2-2 electronics 0 V rail is connected to the overall ground plane at a star point within the UCC2 and UCC2-2 and also to the protective...
Put down and pick up routine for SH80K with SP80H
Put down and pick up routine for SH80K with SP80H Put down routine for SH80K and SP80H Pick up routine for SH80K and SP80H Move description Offsets orientated to the probe axes PX Offsets...
TCR20
TCR20 Technical data - TCR20 NOTE: To minimise the machine volume lost it is recommended that the TCR20 is mounted as close as possible to the extreme edge of the CMM's operating envelope.
Put down and pick up routine for SH80K with SP80
Put down and pick up routine for SH80K with SP80 Move description Offsets orientated to the probe axes PX Offsets orientated to the probe axes PY Offsets orientated to the probe axes PZ Move to ...
News - Do you trust your CMM
News article Do you trust your CMM
Download unlock the hidden potential of your CMMs
Download image for CMM whitepaper landing page
50% faster turbine blade inspection
Europea Microfusioni Aerospaziali (EMA), is part of the Rolls-Royce Group, a world leader in the manufacturing of propulsion systems for civil and military aircraft, ships, submarines and turbines...
MIH-S legacy head
MIH-S legacy head Head mounting Shank to suit CMM (MS range) Probe mounting Autojoint (i.
Probe product overview
Probe product overview 1 Pivotal plate 2 Three bearing points 3 Helical compression spring Principles of operation The principle component of Renishaw touch-trigger probes is the kinematic...
Touch-trigger probe systems troubleshooting
Touch-trigger probe systems troubleshooting If you experience problems which you are unable to identify or solve satisfactorily, please contact your Renishaw representative for further advice or...
Software installation
Software installation Support for the UCC MMI-2 is included in UCCsuite version 5.
CAD compatibility
CAD compatibility Supported formats Original files – CATIA® v4, CATIA v5, Pro/E®, Siemens® NX™ (previously known as Unigraphics®), Solidworks®, Parasolid®, ACIS®, HOOPS®.
Guidelines for PHS1 PC card installation
Guidelines for PHS1 PC card installation CAUTION: The probe interface card is subject to damage by static discharge.
LT - Sauga
LT - Sauga Kai ant gaminio rodomas šis simbolis, naudotojas privalo informacijos ir saugos rekomendacijų ieškoti įrengimo vadove.
PH10 Autochange Racks
PH10 Autochange Racks ACR3 is a passive modular autochange rack with four ports and is driven by the motion of the CMM.
Return to zero
Return to zero The probe has a nominal absolute centre position where the functions of stylus configuration and probe orientation cause it to rest.
MCU safety
MCU safety CAUTION: Before unpacking and installing the MCU system, the user should carefully read the safety instructions below and ensure that they are followed at all times by all operators.
MH20 operation
MH20 operation Replacement thumbwheel If the thumbwheel is removed and then lost, a replacement can be ordered by quoting part no.
M8 extension bars
Extension bars with M8 threads (one male, one female) at either end, enabling deep part access using a probe with an M8 mount.
FI - Turvallisuutta
FI - Turvallisuutta Kun tuotteessa näkyy tämä symboli, käyttäjän tulee tutustua asennusoppaassa esitettäviin lisätietoihin ja turvallisuusohjeisiin.
DA - Sikkerhed
DA - Sikkerhed Maskinsikkerhed ADVARSEL: Slukning eller isolation af SPA2-2 forhindrer muligvis IKKE uventet bevægelse af maskinen.
FI - Turvallisuutta
FI - Turvallisuutta Kun tuotteessa näkyy tämä symboli, käyttäjän tulee tutustua asennusoppaassa esitettäviin lisätietoihin ja turvallisuusohjeisiin.
SP600 stylus breaking
The SP600's patented bump stop protects the probe even in severe Z crashes.
Renishaw CMM fixtures
Technical specification guide for the range of modular fixturing available for use on co-ordinate measuring machines.
RFP1 calibration
RFP1 calibration FA10 calibration artefact Data collected by RFP1 is in the same reference frame as data collected by the REVO-2 tactile probes.
CMM Fixturing
For use on the website
CMM styli
Styli in use
UCC T3 PLUS and UCC S3 introduction
UCC T3 PLUS and UCC S3 introduction Rear panel layout Key Description 1 Machine motors 2 Machine scales and readheads 3 Probe head - manual or CNC (PH10 PLUS) - connects to the UCC T3 PLUS...
R-QLPC-501212-50-20 - 1/4-20 QuickLoad™ plate, 0.50 in × 12.00 in × 12.00 in
This CMM precision ground, aluminium QuickLoad™ base plates have multiple 1/4-20 threaded holes spaced at 0.
R-QLPC-501818-50-20 - 1/4-20 QuickLoad™ plate, 0.50 in × 18.00 in × 18.00 in
This CMM precision ground, aluminium QuickLoad™ base plates have multiple 1/4-20 threaded holes spaced at 0.
Substrate mastered scale on a CMM
Application note on the thermal behavior of substrate 'mastered' encoder scale installed on a CMM.
CMM tools and cleaning for ecommerce
CMM tools and cleaning for ecommerce
AGILITY CMM on Control stand 2025
Professional stand photography taken at the Control Show 2025 in Germany. AGILITY CMM on the Control stand.
ASMPT's production staff using a CMM
ASMPT's production staff using a CMM incorporating Renishaw's linear encoder system.
Technical drawing for CMM plate clamp
Non-marring clamp for securing thickness of 13mm and 19mm to a CMM. Includes screws for M8, M10 and M12 inserts.
Group profile 2001 - CMM & machine tools
cmm products,group profile
Custom CMM fixture for multiple parts
Image of a custom CMM fixture designed to hold different sized parts simultaneously.
M8 CMM Magnetic and Clamping Kits
M8 CMM Magnetic and Clamping Kits
CMM Controller PSU for ecommerce navigtion
CMM Controller PSU for ecommerce navigtion
REVO on CMM at Control 2025
Professional stand photography taken at the Control Show 2025 in Germany. REVO on a CMM on stand.
Custom CMM fixture for sprinkler parts
Image of a custom CMM fixture designed to inspect brass sprinker parts.