Filtrovat podle
Nalezen výsledek pro CMM
Temperature compensation
Temperature compensation Workpiece sensor Ensure the workpiece sensor is in full contact with the workpiece.
Probe specification
Probe specification NOTES: For optimum metrology, it is essential that all probe and stylus holder changes are carried out automatically through the appropriate change ports.
MCU5-2
MCU5-2 Retrofits Learn about retrofitting options for your CMM.
UCC S5 maintenance
UCC S5 maintenance Periodically check that all mounting screws and electrical connectors are securely tightened.
UCC T5 maintenance
UCC T5 maintenance WARNING: Maintenance should only be carried out after the machine has been isolated from the electrical supply, compressed air supply or other energy sources in accordance with...
Taking measurements with MCG
Taking measurements with MCG Taking measurements when not using MCG Tools Arm elevation 0° - measure the arm radius R at 45° intervals in the horizontal plane (a total of eight measurements).
UCC T3 PLUS and UCC S3 troubleshooting
UCC T3 PLUS and UCC S3 troubleshooting Use the tables below to identify problems you are experiencing with your PH10 PLUS system.
UCC T5 troubleshooting
UCC T5 troubleshooting LED Description No LED No power to unit.
UCC S5 troubleshooting
UCC S5 troubleshooting NOTE: Other faults not classed as fatal can prevent the CMM's operation.
Primo™ system helps SuMax Enterprises to reduce part set-up time by 90%
Maintaining the wall thickness of pump bodies and reducing the part setting time for manufacturing steering worm shafts is an important task for SuMax Enterprises Pvt Ltd, situated in Pune, India.
50% faster turbine blade inspection
Europea Microfusioni Aerospaziali (EMA), is part of the Rolls-Royce Group, a world leader in the manufacturing of propulsion systems for civil and military aircraft, ships, submarines and turbines...
UCCserver Offline licence activation
UCCserver Offline licence activation You do not have permission to access this page please contact Renishaw Support on cmm.
GA - Sábháilteacht
GA - Sábháilteacht AIRE: Moltar go láidir do dhéantúsóir an CMM nó don té a aisfheistíonn an CMM tástáil thréimhsiúil ar an stop éigeandála, agus ar an lasc athshocraithe a théann leis, más ann...
Built on standards
MODUS is built on industry standards such as the I++ DME protocol, native DMIS and a Microsoft SQL Server database.
UCC PI 80 safety
UCC PI 80 safety WARNING: UCC PI 80 is isolated from ac power by disconnection of the IEC mains connector from the supplied PSU.
PHC10-3 PLUS USB communications
PHC10-3 PLUS USB communications To load the drivers power up a PHC10-3 and connect to the CMM PC via a USB cable.
Probe installation
Probe installation SP600 probe The shank mounted SP600 attaches simply and quickly to any CMM providing that the correct shank attachment has been ordered as shown below.
PL33 motorised probe head cable
This straight cable has in-line LEMO socket or plug alternatives supplied loose for fitment on end 'A'.
PL101 multiwire extension cable
This straight cable has a 15-pin high-density D-type socket at end ‘A' and a 15-pin high-density D-type plug at end ‘B'.
PH5 / PH5/1 legacy heads
PH5 A fixed probe head that is shank mounted for fitment onto a CMM. PH5/1 PH5/1 is a five-way fixed head with 'B' axis indexing, overtravel adjustment.
PHC10-3 PLUS RS232 setup
PHC10-3 PLUS RS232 setup NOTE: To implement any changes press the "reset" button on the rear rear panel.
SFP2 surface finish probe for the REVO® system
The REVO SFP2 sensor enables automated inspection of surface finish, fully integrated with part geometry measurement.
TP7 introduction
TP7 introduction The TP7M and TP7M EP (enhanced performance) touch-trigger probes provide superior measuring performance over kinematic switching probes throughout a wide range of gauging speeds.
Retrofit cabinet maintenance
Retrofit cabinet maintenance CAUTION: Isolate the whole system before carrying out any cleaning operations (refer to the 'Isolation ' section).
Installation software
Installation software Compatible software The UCC MMI is only compatible with UCCsuite 4.
MCG test
The machine checking gauge provides a fast and simple means to check the volumetric accuracy of your CMM
R-CTT-40-70-6 - 36.2 mm soft tip tension clamp with 68.1 mm post and M6 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
R-CTT-64-70-6 - 57.5 mm soft tip tension clamp with 68.1 mm post and M6 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
RFP1 user's guide - legacy
The REVO fringe probe (RFP1) was a non-contact structured light sensor for the REVO system offering highly accurate measurement of surface topology on an infinite positioning, 5-axis CMM platform.
Installation procedure - SCR200 rack
Installation procedure - SCR200 rack CAUTION: The constant Y value assumes the SCR200 is aligned to your CMM axes or is using its own coordinate system.
MH8 introduction
MH8 introduction The MH8 is a manually operated, indexing probe head that articulates to provide orientation of the stylus.
Probe interfaces
Probe interfaces Renishaw's range of interfaces makes it easy to connect a probe to your machine's controller.
Fitting MRS adaptor feet
Fitting MRS adaptor feet By using the optional MRS adjustable footplates, the MRS rail can also be placed at different positions on the CMM's bed which ensures that a maximised working volume...
Change cycles
Change cycles Axis orientation: The following figure shows the maximum tolerance acceptable on the CMM drive path during the automatic change cycle.
Probe functions
Probe functions NOTE: The probe reset function is only available if it has been integrated by your CMM supplier.
A-3061-0302 - REVO® RCP TC power supply
PSU for powering RCP TC change ports for use with REVO. Up to four RCP TC units can be powered from one PSU.
PH1 shank mounted manual probe head
The PH1 is a general purpose, swivel-type probe head. Its compact design makes it ideally suited to a CMM where manual orientation of a Renishaw M8 touch-trigger probe is required.
Fixtures video
Your single source for metrology fixturing
Adaptive scanning - long
Adaptive scanning senses the real position of the component and adjusts the scan path in real time to accommodate variations.
FixtureBuilder software training video
Renishaw's FixtureBuilder software creates fixturing set-ups to provide documentation and assist off-line programming for CMM, Equator™ gauging and vision inspection.
TP200 touch-trigger probe components
TP200 touch-trigger probe components Part Number Price (€) Extended Warranty (€) TP200 probe kits TP200 kit 1 (including standard force stylus module) A-1207-0001 €2,956.
AGILITY S 12129 CMM
AGILITY S 12129 CMM with the REVO 5-axis multi-sensor system's RSP2 scanning probe.
AGILITY CMM - close up
AGILITY high-performance CMM (close up).
AGILITY S 796 CMM
AGILITY S 796 CMM with the REVO 5-axis multi-sensor system's RSP2 scanning probe.
CMM Support Site Thumbnail
ecommerce thumbnail cmm support site
CMM fixture bed banner
CMM fixture bed banner
Thread size chart - CMM
Thread size chart - CMM
R&R CMM PLates
R&R CMM PLates
R&R CMM Fixtures
R&R CMM Fixtures
AGILITY CMM encoder scales
Close up shot of the AGILITY CMM encoder scales.