篩選條件
找到搜尋結果 ML10%E9%87%8F%E6%B8%AC%E7%B3%BB%E7%B5%B1

SFM-B3 surface finish module
The B-series of modules feature a small skid which allows the stylus to be placed close to the edge of surfaces of interest. The modules can provide access into awkward to reach features.

SFM surface finish modules
The SFP2 system consists of a probe and a range of SFM modules which have been designed to suit the demands of specific parts and features encountered in a precision manufacturing environment.

SFM-B5 surface finish module
The B-series of modules feature a small skid which allows the stylus to be placed close to the edge of surfaces of interest. The modules can provide access into awkward to reach features.

SFM-B1 surface finish module
The B-series of modules features a small skid which allows the stylus to be placed close to the edge of surfaces of interest.

SFM-A1 surface finish module
The A-series of modules is designed to deliver high performance with a good level of capability to access part features.

SFM-B4 surface finish module
The B-series of modules feature a small skid which allows the stylus to be placed close to the edge of surfaces of interest. The modules can provide access into awkward to reach features.

SFM-H1 surface finish module
The H-series of modules employ a long skid with a large radius, which is appropriate for inspecting surface finish callouts with larger cut-off values.

SFM-G1 surface finish module
The G-series of modules is designed for the measurement of small grooves and geometrical features. Feature depth, width, spacing etc. are reported instead of roughness parameter values.

SFM-B2 surface finish module
The B-series of modules feature a small skid which allows the stylus to be placed close to the edge of surfaces of interest. The modules can provide access into awkward to reach features.

SFM-C2 legacy module
The C-series of modules have the ability to locate the stylus in small diameter bores without significant degradation in performance.

SFM-D1 surface finish module
The D-series of modules employ a cranked skid arm with the stylus in line with the skid to facilitate access on to formed surfaces.

SFM-E1 surface finish module
The E-series of modules use a two-part skid with a central stylus.This makes them ideal for short scans on small to medium sized bores which may be deep within the workpiece.

SFM-E2 surface finish module
The E-series of modules use a two-part skid with a central stylus.

SFM-A2 surface finish module
The A-series of modules is designed to deliver high performance with a good level of capability to access part features.

SFM-C3 surface finish module
The C-series of modules have the ability to locate the stylus in small diameter bores. The skid and stylus are inline so that both travel along the axis of the bore.

SFA surface finish artefacts
Renishaw provides a range of products that support the use of REVO SFP2 surface finish measurement probes on CMMs.

PL70T four-way linking cable
This four-way linking cable joins four connectors of differing types.

A-5555-0217 - M5 titanium cube extension, 87 g, for ZEISS Applications

M5 Cube Extension.

A-5555-0033 - M5 Ø8 mm ruby ball, tungsten carbide stem, L 100 mm, ML 87 mm, for ZEISS applications

A-5555-0033 M5 Ø8 mm ruby ball, tungsten carbide stem, L 100 mm, ML 87 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-1918 - M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 100 mm, ML 87 mm, for ZEISS applications

A-5555-1918 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 100 mm, ML 87 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3799 - M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 100 mm, ML 87 mm, for ZEISS applications

A-5555-3799 M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 100 mm, ML 87 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3820 - M5 Ø8 mm silicon nitride ball, thermostable carbon fibre stem, L 100 mm, ML 87 mm, for ZEISS applications

A-5555-3820 M5 Ø8 mm silicon nitride ball, thermostable carbon fibre stem, L 100 mm, ML 87 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

RCU10-AC-X5 - Armoured transmitter cable

The armoured transmitter cable is available for applications where there is a danger of the cable being stressed or cut.

Laser calibration reduces costs and gives four-fold accuracy improvement for CNC water-jet cutting machine manufacturer
Czech manufacturer PTV, spol s.

A-5103-4390 - XM fixture case

The XM fixturing case allows transportation of all components of the fixturing kit.

AC lay flat Bed
AC lie flat bed

Renishaw calibration systems essential as ‘déjà vu’ hits rebuild specialist Murrall & Lang
In 1989, Leeds-based Dana Spicer needed a large, heavy duty CNC machining centre, to mill, drill, and bore the ends of 2-metre long axle beams, for heavy off-road vehicles.

PHC10-3 safety
PHC10-3 safety Safety If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired.

SPA3-2 600 W PSU environmental conditions
SPA3-2 600 W PSU environmental conditions Indoor use IP10 IEC 60529 (indoor use only) Altitude 2000 m Operating temperature -20 °C to 60 °C Storage temperature -40 °C to 85 °C Relative humidity...

SFP2 probe family
CAD models for the SFP2 probe family

IS1-2 safety
IS1-2 safety Where this symbol is displayed on the product the user must refer to the installation and user guide for information and safety advice.

Installation software
Installation software UCCassist-2 The Renishaw UCCassist-2 program is a utility to assist the engineer to install, commission and maintain a CMM system based on the UCC T3 controller-amplifier.

Non-contact tool setter – Measuring ball-nose cutters and tools with corner radii
In this tool setting how-to video, Dan and Iain explain how to measure tools with corner radii using an NC4+ Blue laser tool setter.

Laser calibration system spot on
Inca Digital Printers has developed the first ever flatbed inkjet press, which looks set to revolutionise a major sector of the screen print market.

UCC MMI-2 safety
UCC MMI-2 safety If the equipment is used in a manner not specified by Renishaw, the protection provided by the equipment may be impaired.

SFM-B3
The B-series of modules feature a small skid which allows the stylus to be placed close to the edge of surfaces of interest. The modules can provide access into awkward to reach features.

M-4071-0058 - Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 40

This shank is designed to secure the probe into a ANSI CAT B5-50 1985 ISO 40 taper machine tool spindle.

M-4071-0072 - Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50

This shank is designed to secure the probe into a ANSI CAT B5-50 ISO 50 taper machine tool spindle.

SFM-B1
The B-series of modules feature a small skid which allows the stylus to be placed close to the edge of surfaces of interest. The modules can provide access into awkward to reach features.

M-2045-0139 - Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 50 taper machine tool spindle.

M-2045-0480 - Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50+

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 50+ machine tool spindle.

M-2045-0596 - Taper shank: shank specification ANSI CAT B5.50-1985 (ASME B5.50) (imperial pull stud thread), taper ISO 40+

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 40+ machine tool spindle.

M-2045-0208 - Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 40

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 40 (metric pull stud thread) taper machine tool spindle.

SFP2 REVO surface finish probe
SFP2 surface finish (roughness) measurement system with automatic probe and module configuration changing via RCP TC-3 and RCP2 REVO-2 change ports mounted on MSR / MSR2 module change rack.

Controllers - China RoHS
Controllers - China RoHS Browse documents China RoHS - MCU W China RoHS - PHC10-3 PLUS China RoHS - SPA2-2 China RoHS - ACC2-3 China RoHS - MCU W-2 China RoHS - MCU5 China RoHS - UCC S5 China Ro...

Dual SPA3 E-STOP cable assembly and external E-STOP
This straight cable has a 25-pin D-type plug at end 'A', a 9-pin D-type socket at end 'B', a 9-pin D-type socket at end 'C' and a 9-pin D-type plug at end 'D'.

SFP2 surface finish probe for the REVO® system
The REVO SFP2 sensor enables automated inspection of surface finish, fully integrated with part geometry measurement.

Data sheets - CMM products
Data sheets - CMM products Browse documents Renishaw sensors for FARO's Quantum Arm PH10M-iQ PLUS SP80 ultra-high accuracy scanning probe SP80 ultra-high accuracy scanning probe AM2 adjustment...