Filtreleme kriteri
Şu arama için sonuç bulundu: TONiC™ optik artan lineer enkoder ile FASTRACK™
R-T-50750-6 - 50 mm × 50 mm × 750 mm tower (4 sides, 2 rows) with M6 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-50750-8 - 50 mm × 50 mm × 750 mm tower (4 sides, 2 rows) with M8 thread
This tower is used to fixture large workpieces or to workpiece a part vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-25150-6 - 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-35450-6 - 35 mm × 35 mm × 450 mm tower (4 sides, 2 rows) with M6 thread
This tower is used to fixture large components or to hold a part vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
Enhancing micro-milling precision with FORTiS-N™ enclosed encoders
Anderson depends on Renishaw’s cutting-edge metrology solutions to ensure the highest levels of accuracy and quality.
R-SP-1210-4 - Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread
This aluminium pin standoff is used to elevate and locate a workpiece against the pin.
R-SP-910-4 - Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 thread
This aluminium pin standoff is used to elevate and locate a workpiece against the pin.
R-SP-610-4 - Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 thread
This aluminium pin standoff is used to elevate and locate a workpiece against the pin.
R-T-25150-8 - 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M8 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically.
Non-contact position encoders - digital edition
An easy-to-use A6 pocket guide introducing Renishaw’s range of encoder systems.
TONiC FS and RESOLUTE FS
Image of Functional Safety encoders
R-AS-70-6 - 72.0 mm long adjustable slide with M6 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AS-30-4 - 30.1 mm long adjustable slide with M4 thread
This adjustable aluminium slide is ideal for placing fixturing components in between holes on the plate and can be used for locating workpieces.
R-AS-45-4 - 45.0 mm long adjustable slide with M4 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AS-45-6 - 44.5 mm long adjustable slide with M6 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
Productivity+™ report
Example of post program report format from Productivity+™ Active Editor Pro
Equator™ gauging system reduces inspection time of NIMS metalworking training parts by 85%
To uphold student skill levels to current manufacturing industry standards, many trade schools in the USA have aligned their training with certification from the National Institute of Metalworking...
R-CTT-160-275-20 - 1.42 in soft tip tension clamp with 2.76 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
R-T-35450-8 - 35 mm × 35 mm × 450 mm tower (2 sides, 2 rows, 2 sides, 1 row) with M8 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
Support/knowledgebase material: Solid model compatibility
Productivity+™ Active Editor Pro has the ability to import multiple solid models, which can then be used to select measured features.
Linex Manufacturing overcomes inspection challenges
A move to Renishaw’s Equator™ 300 automated gauging system gave Linex Manufacturing all the inspection speed and accuracy it needed.
“The AM custom stylus’ impact on productivity has been profound”
A move to Renishaw’s Equator™ 300 automated gauging system gave Linex Manufacturing all the inspection speed and accuracy it needed.
R-CVM-B-4 - M4 micro vice clamp with base
This micro vice clamp with base is used for holding small workpieces.
R-CVM-B-6 - M6 micro vice clamp with base
This micro vice clamp with base is used for holding small workpieces.
R-RCD-19-6 - Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M6 thread
This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface.
R-RCD-19-8 - Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M8 thread
This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface.
R-T-25300-6 - 25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M6 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically.
R-CTT-40-25-4 - 36.2 mm soft tip tension clamp with 25.0 mm post and M4 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the surface of a workpiece.
incise™ dental scanner
incise™ dental scanner
incise™ dental scanner
incise™ dental scanner
R-RPD-20 - Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 thread
This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces on a single, rounded, point and without marking their surface.
R-T-112-20 - 1.00 in × 1.00 in × 12.00 in tower (4 sides, 1 row) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically.
R-CVM-B-20 - 1/4-20 micro vice clamp with base
This micro vice clamp with base is used for holding small workpieces.
Equator™ enclosure
Navigation button for the Equator™ enclosure section on the Equator Web shop home page.
Equator™ fixturing
Navigation button for the Equator™ fixturing section on the Equator Web shop home page.
R-RPD-4 - Ø6.4 mm x 5.0 mm Polyoxymethylene (POM) resting pin with M4 thread
This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface.
R-RPS-20 - Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 thread
This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface.
R-RCD-75-20 - Ø0.75 in × 0.75 in Polyoxymethylene (POM) resting cone with 1/4-20 thread
This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface.
R-RPD-6 - Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread
This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface.
On machine scanning - Adaptive machining
How an OSP60 scanning probe with SPRINT™ technology can help you machine consistent chamfers around variable parts.
OnAxis™ encoder technology
OnAxis™ encoder technology article
SiGNUM™ RELM system
SiGNUM™ RELM system image
Replace manual gauges with new INTUO™ software for Equator™
The Renishaw Equator™ flexible gauge is now offered with the new INTUO™ gauging software, combined with a range of industry standard Renishaw probes.