Filtreleme kriteri
Şu arama için sonuç bulundu: TONiC™ optik artan lineer enkoder ile FASTRACK™
R-CP-20 - 1/4-20 pusher clamp
This pusher clamp is used to push a workiece against standoffs or into a corner.
R-CC-6 - Centres with Ø6.4 mm pins for use with M4, M6 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-T-1512-20 - 2.00 in × 1.50 in × 12.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-16-20 - 1.00 in × 1.00 in × 6.00 in tower (4 sides, 1 row) with 1/4-2- thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-230-20 - 2.00 in × 2.00 in × 30.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-CC-13 - Centres with Ø12.7 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-CC-25 - Centres with Ø25.4 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-T-1518-20 - 2.00 in × 1.50 in × 18.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-224-20 - 2.00 in × 2.00 in × 24.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-RPS-6 - Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread
This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact.
On-machine scanning - High speed part set-up
Using the Renishaw OSP60 scanning probe with SPRINT™ technology to 1) measure prismatic features for very fast part set-up using SupaScan, 2) measure flat sealing faces for high point and low point...
V2BJX30D10F - VIONiC™ readhead for rotary encoder diameters > 135 mm (1 µm resolution, 10 MHz clocked output)
V2BJX30D10F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters >; 135 mm.
V2BJY30D20F - VIONiC™ readhead for rotary encoder diameters > 135 mm (0.1 µm resolution, 20 MHz clocked output)
V2BJY30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters >; 135 mm.
V2CLX30D10F - VIONiC™ readhead for rotary encoder diameters < 60 mm (1 µm resolution, 10 MHz clocked output)
V2CLX30D10F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters < 60 mm.
V2CLY30D20F - VIONiC™ readhead for rotary encoder diameters < 60 mm (0.1 µm resolution, 20 MHz clocked output)
V2CLY30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters < 60 mm.
V2BJW30D20F - VIONiC™ readhead for rotary encoder diameters > 135 mm (0.2 µm resolution, 20 MHz clocked output)
V2BJW30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters >; 135 mm.
R-CTB-1-20 - 1/4-20 tension clamp bracket
This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.
R-CTB-75-20 - 1/4-20 tension clamp bracket
This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.
Compliance leaflets - Gauging products
Compliance leaflets - Gauging products Product compliance leaflets Equator™ gauging systems compliance EQ-CM1 compliance EQ-TS compliance EAA1 compliance EQ-BI compliance EQ-ATS compliance EQ-SB...
ASMPT chooses Renishaw for high-quality motion control
Modern semiconductor packaging and assembly technologies require demanding performance in several key areas.
Blade Toolkit
Blade Toolkit Blade inspection cycle Blade inspection cycle using MODUS, MODUS Blade planner and Surfit Blade
A-5504-0201 - 1/4" Equator™ fixture tile, 300 mm x 300 mm
This 300 x 300 mm fixture tile has 41 M8 threaded holes.
R-SPD-1325-6 - Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material.
R-SPD-910-4 - Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material.
A-5504-0281 - Equator™ basic styli kit in storage box (9 × styli, 1 × SH25-2A)
Contains 15 most commonly used styli.
R-AH-2545-6 - Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M6 thread
This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface.
“The AM custom stylus’ impact on productivity has been profound”
A move to Renishaw’s Equator™ 300 automated gauging system gave Linex Manufacturing all the inspection speed and accuracy it needed.
R-CTB-19-6 - M6 tension clamp bracket for use with Ø19.4 mm standoffs
This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.
R-CTB-25-6 - M6 tension clamp bracket for use with Ø25.6 mm standoffs
This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.
R-CTB-25-8 - M8 tension clamp bracket for use with Ø25.6 mm standoffs
This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.
R-S-19100-8 - Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M8 thread
This steel standoff is ideal to elevate and locate workpieces.
R-CTT-40-30-6 - 36.2 mm soft tip tension clamp with 30.0 mm post and M6 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
R-CTT-40-70-6 - 36.2 mm soft tip tension clamp with 68.1 mm post and M6 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
R-CTT-64-70-6 - 57.5 mm soft tip tension clamp with 68.1 mm post and M6 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
R-CTT-95-83-6 - 87.7 mm soft tip tension clamp with 82.8 mm post and M6 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.
R-T-25300-8 - 25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M8 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-35300-6 - 35 mm × 35 mm × 300 mm tower (4 sides, 2 rows) with M6 thread
This tower is used to fixture large components or to hold a part vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-35300-8 - 35 mm × 35 mm × 300 mm tower (4 sides, 2 row) with M8 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-50600-6 - 50 mm × 50 mm × 600 mm tower (4 sides, 2 row) with M6 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-50600-8 - 50 mm × 50 mm × 600 mm tower (4 sides, 2 rows) with M8 thread
This tower is used to fixture large componentworkpieces or to hold a workpiece vertically.
R-T-50750-6 - 50 mm × 50 mm × 750 mm tower (4 sides, 2 rows) with M6 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-50750-8 - 50 mm × 50 mm × 750 mm tower (4 sides, 2 rows) with M8 thread
This tower is used to fixture large workpieces or to workpiece a part vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-25150-6 - 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
R-T-35450-6 - 35 mm × 35 mm × 450 mm tower (4 sides, 2 rows) with M6 thread
This tower is used to fixture large components or to hold a part vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.
introducing EVOLUTE™
An introduction to the EVOLUTE™ encoder series.
introducing RESOLUTE™
An introduction to the RESOLUTE™ encoder series.
introducing SiGNUM™
An introduction to the SiGNUM™ encoder series.
ATOM4D0-100 - ATOM™ 40 μm linear 1 m cabled readhead with D-type connector for use with RTLF40 or RKLF40 scale
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability.
ATOM2D0-100 - ATOM™ 20 μm linear 1 m cabled readhead with D-type connector for use with RTLF20 or RKLF20 scale
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability.