Filtreleme kriteri
Şu arama için sonuç bulundu: TONiC™ optik artan lineer enkoder ile FASTRACK™
SPRINT™ with Productivity+™ prismatic applications
The SPRINT™ system with Productivity+™ provides a rapid and accurate means of performing workpiece set-up and process control activities by measuring prismatic features; outperforming the...
R-AS-4-20 - 4.0 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-MP-19-6 - Ø19.1 mm × 25.0 mm magnetic pin standoff with M6 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-MP-6-4 - Ø6.4 mm × 25.0 mm magnetic pin standoff with M4 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-RCA-25-8 - Ø25.4 mm x 25.0 mm aluminium resting cone with M8 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-AS-1-20 - 1.37 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-AS-3-20 - 3.0 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-MP-13-4 - Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-MP-13-6 - Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-RCA-25-6 - Ø25.4 mm × 25.0 mm aluminium resting cone with M6 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-CP-4 - M4 pusher clamp
This pusher clamp is used to push a workiece against standoffs or into a corner.
R-CP-6 - M6 pusher clamp
This pusher clamp is used to push a workiece against standoffs or into a corner.
R-PCX-10510510-25-6 - M6 Equator-X™ gauge aluminium plate
Renishaw’s fixturing base plates provide a platform for fixtures on an Equator-X 500 gauging system.
R-PCX-10510510-30-8 - M8 Equator-X™ gauge aluminium plate
Renishaw’s fixturing base plates provide a platform for fixtures on an Equator-X 500 gauging system.
R-RPA-4 - Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread
This aluminium pin is ideal for resting or locating workpieces with a single, rounded, point of contact.
RTLA50 absolute linear encoder scale system for EVOLUTE™
The range of RTLA50 absolute linear encoder scales from Renishaw give ±10 μm/m accuracy in the form of a rugged and easy-to-handle stainless steel tape.
On-machine scanning - High speed part set-up
Using the Renishaw OSP60 scanning probe with SPRINT™ technology to 1) measure prismatic features for very fast part set-up using SupaScan, 2) measure flat sealing faces for high point and low point...
R-CTT-160-125-20 - 1.42 in soft tip tension clamp with 1.26 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, Vision and the Equator™ gauging system.
R-RCA-1-20 - Ø1.00 in × 1.00 in Aluminium resting cone with 1/4-20 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-CP-20 - 1/4-20 pusher clamp
This pusher clamp is used to push a workiece against standoffs or into a corner.
Modular and custom fixturing
Renishaw offers a range of modular and custom fixturing and software for use with Co-ordinate Measuring Machines (CMMs), Equator™ gauges and vision systems.
R-RPS-6 - Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread
This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact.
R-CC-6 - Centres with Ø6.4 mm pins for use with M4, M6 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-T-1512-20 - 2.00 in × 1.50 in × 12.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-16-20 - 1.00 in × 1.00 in × 6.00 in tower (4 sides, 1 row) with 1/4-2- thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-230-20 - 2.00 in × 2.00 in × 30.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-CC-13 - Centres with Ø12.7 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-CC-25 - Centres with Ø25.4 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-T-1518-20 - 2.00 in × 1.50 in × 18.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-224-20 - 2.00 in × 2.00 in × 24.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
Compliance leaflets - Gauging products
Compliance leaflets - Gauging products Product compliance leaflets Equator™ gauging systems compliance EQ-CM1 compliance EQ-TS compliance EAA1 compliance EQ-BI compliance EQ-ATS compliance EQ-SB...
QUANTiC™ series of digital incremental encoders - made for manufacturing
The QUANTiC™ series of digital encoders are made for manufacturing industries.
R-CTB-1-20 - 1/4-20 tension clamp bracket
This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.
R-CTB-75-20 - 1/4-20 tension clamp bracket
This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.
Introducing the FORTiS™ next generation enclosed linear encoder
Exhibition version.
Introducing the FORTiS™ next generation enclosed linear encoder
Designed for robustness and tested for operation in the harshest environments, the FORTiS™ absolute encoder combines hardened steel scale with industry-proven ultra-high speed digital imaging and...
A-5504-0200 - M6 Equator™ fixture tile, 300 mm x 300 mm
This 300 x 300 mm fixture tile has 41 M6 threaded holes.
A-5504-0202 - M8 Equator™ fixture tile, 300 mm x 300 mm
This 300 x 300 mm fixture tile has 41 6.
R-SPD-1325-6 - Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material.