Filtreleme kriteri
Şu arama için sonuç bulundu: TONiC™ optik artan lineer enkoder ile FASTRACK™
ATOM™ optical incremental encoder series
The ATOM optical incremental encoder series provides high-speed position measurement, superior metrology and easy set-up within a miniature readhead design ideal for space constrained applications.
FORTiS-S™ sealed linear encoders now with lengths up to 4240 mm
Combining high-accuracy position measurement with robustness and reliability, the FORTiS™ enclosed linear absolute encoder series is designed to provide a solid foundation for CNC machining processes.
Equator-X™ dual-method gauge for shop floor inspection
The Equator–X 500 dual-method gauging system brings high speed measurement to the shop floor with its unique dual measurement functionality, deploying both absolute and comparison inspection on a...
A-6078-0259 - EQS - Equator™ 500 stop button
The stop button is an alternative configuration to the joystick. It is easily attached to the front of the Equator.
ATOM DX™ optical incremental encoder series
The ATOM DX encoder series is Renishaw's smallest incremental optical encoder with digital output direct from the readhead, providing positional feedback, onboard interpolation, and filtering optics...
IFUs and manuals for neurological products
IFUs and manuals for neurological products Neuroinspire title Legacy IFUs Current products title Neuroinspire Version 6.
Safety first - the position determination and checking algorithms of the RESOLUTE™ true-absolute optical encoder
This white paper gives an overview of the operation of the RESOLUTE™ absolute encoder and describes in detail the safety aspects of its position determination and checking algorithms.
A close up photo of a OPTiMUM™ diamond stylus scanning an aluminium V10 engine block, with a steel cylinder lining.
OPTiMUM™ diamond stylus scanning an aluminium V10 engine block, with a steel cylinder lining.
A-6088-0010 - Equator™ Button Interface (EBI)
The Equator Button Interface is designed for shop-floor operators, with simple push-button controls that remove the need for a mouse and keyboard.
On-machine scanning using SPRINT™ technology – One-probe - game changing capability
SPRINT™ technology brings high-speed 3D data capture to CNC machines tools and offers users a wide range of capability with a single probe.
Automatic focus tracking for Raman microscopy
LiveTrack™ focus-tracking technology automatically keeps the sample in focus during Raman microscopy on rough, uneven and dynamic surfaces.
A-5504-2081 - Equator™ styli storage box only
A protective case with specially designed inserts for safe and clean storage of styli with space for up to six assembled stylus tools.
TONiC™ optical encoders support the latest generation of CMMs from COORD-3
A continuous product development cycle, horizontal organisational structure and streamlined range of model sizes have made COORD-3 a global CMM brand.
TONiC™ optical encoders support the latest generation of CMMs from COORD-3
A continuous product development cycle, horizontal organisational structure and streamlined range of model sizes have made COORD-3 a global CMM brand.
FORTiS™ enclosed encoder vibration testing
Vibration can be an issue for positional stability when cutting hard metals.
On-machine scanning - Machine Health Check
Using the Renishaw OSP60 scanning probe with SPRINT™ technology to quickly check machine linear and kinematic errors using the Productivity+™ On-Machine Health Check Cycle.
A-5504-0295 - Equator™ SM25-2U probe kit
This Equator probe kit includes the SM25-2U probe module. Range of scanning modules designed to provide optimised scanning performance over their specified stylus length ranges:
A-5504-0605 - Equator™ SM25-3 probe kit
This Equator probe kit includes an SM25-3 probe module. Range of scanning modules designed to provide optimised scanning performance over their specified stylus length ranges:
A-5004-4472 - OSP60 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, ESWL 62.9 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-6465 - OSP60 M4 Ø4 mm ruby ball, ceramic stem, L 100 mm, ESWL 42.6 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-6468 - OSP60 M4 Ø3 mm silicon nitride ball, ceramic stem, L 100, ESWL 27.0 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-6463 - OSP60 M4 Ø2 mm ruby ball, ceramic stem, L 80 mm, ESWL 10.7 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-6464 - OSP60 M4 Ø3 mm ruby ball, ceramic stem, L 100 mm, ESWL 27.0 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-4474 - OSP60 M4 Ø6 mm ruby ball, ceramic stem, L 150 mm, ESWL 71.5 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
R-QLC-KIM7030
An image of QuickLoad™ corner R-QLC-KIM7030.
A-9589-0133 - Shears for cutting RKL and RTL linear encoder scales
Handheld shears for cutting all linear tape scales and FASTRACK scale carrier to the required length (contact your local Renishaw representative for FASTRACK requirements).
A-5004-6470 - OSP60 M4 Ø6 mm silicon nitride ball, ceramic stem, L 100 mm, ESWL 62.9 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-6471 - OSP60 M4 Ø6 mm silicon nitride ball, ceramic stem, L 150 mm, ESWL 71.5 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-6467 - OSP60 M4 Ø2 mm silicon nitride ball, ceramic stem, L 80 mm, ESWL 10.7 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5004-6469 - OSP60 M4 Ø4 mm silicon nitride ball, ceramic stem, L 100 mm, ESWL 42.6 mm
OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.
A-5926-0222 - EJ2 touch-trigger probe cranked extension, 90 degrees
Two-way adaptor for TP20 on Equator™ allowing a 90 degree crank to be created using two TP20 modules.
Legacy REVO® measuring blisk
Banner image of legacy REVO® measuring blisk (Renscan5™).
Legacy REVO® measuring blisk
Thumbnail image of legacy REVO® measuring blisk (Renscan5™).
Advanced Diagnostic Tools for optical encoders
Renishaw provides a range of optional Advanced Diagnostic Tools for assisting with challenging motion control installations.
A-5504-0258 - EQJ-MCUlite-2 Equator™ joystick
The MCUlite-2 joystick easily moves the probe within the working volume. Functionality includes speed override and the ability to lock movement in X, Y or Z directions.
Renishaw’s new VIONiC™ encoder offers unparalleled performance
Renishaw, a world-leading metrology specialist, recently launched the VIONiC series, a new family of ultra-high accuracy, super-compact all-in-one digital incremental encoders.
On-machine scanning - 3D surface capture
Using the Renishaw OSP60 scanning probe with SPRINT™ technology to measure complex freeform surfaces such as blades or bladed disks using the Productivity+™ Freeform Surface and Blade Toolkits.
On-machine scanning - Surface Condition
Using the Renishaw OSP60 scanning probe with SPRINT™ technology to monitor the effects of worn or damaged tools on flat sealing faces with SupaScan or the Productivity+™ Scanning Suite.