Filter by
Results found for “Manual setting and NC programming is needless torture for machine operators…”

A-5555-3997 - M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 75 mm, ML 62 mm, for ZEISS applications

A-5555-3997 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 75 mm, ML 62 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3998 - M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 118 mm, ML 105 mm, for ZEISS applications

A-5555-3998 M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 118 mm, ML 105 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-9361 - M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 150 mm, ML 137 mm, for ZEISS applications

A-5555-9361 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 150 mm, ML 137 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3808 - M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 114.5 mm, ML 101.5 mm, for ZEISS applications

A-5555-3808 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 114.5 mm, ML 101.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3949 - M5 Ø5 mm tungsten carbide ball, tungsten carbide stem, L 105 mm, ML 95 mm, for ZEISS applications

A-5555-3949 M5 Ø5 mm tungsten carbide ball, tungsten carbide stem, L 105 mm, ML 95 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0643 - M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 150 mm, ML 137 mm, for ZEISS applications

A-5555-0643 M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 150 mm, ML 137 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0732 - M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for ZEISS applications

A-5555-0732 M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0734 - M5 Ø7 mm ruby ball, thermostable carbon fibre stem, L 55 mm, ML 45 mm, for ZEISS applications

A-5555-0734 M5 Ø7 mm ruby ball, thermostable carbon fibre stem, L 55 mm, ML 45 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0735 - M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 75 mm, ML 65 mm, for ZEISS applications

A-5555-0735 M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 75 mm, ML 65 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-1027 - M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 65.5 mm, ML 52.5 mm, for ZEISS applications

A-5555-1027 M5 Ø10 mm ruby ball, thermostable carbon fibre stem, L 65.5 mm, ML 52.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-1112 - M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 200 mm, ML 187 mm, for ZEISS applications

A-5555-1112 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 200 mm, ML 187 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3734 - M5 Ø3 mm silicon nitride ball, tungsten carbide stem, L 58 mm, ML 48 mm, for ZEISS applications

A-5555-3734 M5 Ø3 mm silicon nitride ball, tungsten carbide stem, L 58 mm, ML 48 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3788 - M5 Ø4 mm silicon nitride ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

A-5555-3788 M5 Ø4 mm silicon nitride ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3789 - M5 Ø4 mm silicon nitride ball, tungsten carbide stem, L 64 mm, ML 54 mm, for ZEISS applications

A-5555-3789 M5 Ø4 mm silicon nitride ball, tungsten carbide stem, L 64 mm, ML 54 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3791 - M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 50 mm, ML 40 mm, for ZEISS applications

A-5555-3791 M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 50 mm, ML 40 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3793 - M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 75 mm, ML 65 mm, for ZEISS applications

A-5555-3793 M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 75 mm, ML 65 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3794 - M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 100 mm, ML 90 mm, for ZEISS applications

A-5555-3794 M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 100 mm, ML 90 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3798 - M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 75 mm, ML 62 mm, for ZEISS applications

A-5555-3798 M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 75 mm, ML 62 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3799 - M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 100 mm, ML 87 mm, for ZEISS applications

A-5555-3799 M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 100 mm, ML 87 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-1847 - M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

A-5555-1847 M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-1916 - M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 25 mm, ML 15 mm, for ZEISS applications

A-5555-1916 M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 25 mm, ML 15 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-2394 - M5 Ø3 mm tungsten carbide ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

A-5555-2394 M5 Ø3 mm tungsten carbide ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-2395 - M5 Ø8 mm tungsten carbide ball, tungsten carbide stem, L 63.5 mm, ML 50.5 mm, for ZEISS applications

A-5555-2395 M5 Ø8 mm tungsten carbide ball, tungsten carbide stem, L 63.5 mm, ML 50.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0410 - M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 100 mm, ML 90 mm, for ZEISS applications

A-5555-0410 M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 100 mm, ML 90 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A volume of 8,000 cubic cm of Core architectured material
A volume of 8,000 cubic cm of Core architectured material developed and processed by Betatype, made from Ti6Al4V on a RenAM 500M industrial additive manufacturing machine.

DMNC-EDM Beijing
DMNC-EDM is the largest manufacturer of electrical discharge machining (EDM) machine tools in China, developing high-end, high-quality EDM machines.

User guides - Gauging products
User guides - Gauging products Equator gauging system Equator Software Suite Equator Enclosure Equator Auto Transfer System Automation Equator™ 300 Enclosure Equator™ Auto Transfer System for...

FCR25 flexible change rack
FCR25 flexible change rack The FCR25 flexible change rack is a triple port unit that provides unmatched flexibility when rapid and automatic tool changing is required.

FCR25 flexible change rack
FCR25 flexible change rack The FCR25 flexible change rack is a triple port unit that provides unmatched flexibility when rapid and automatic tool changing is required.

EC declaration of conformity
EC declaration of conformity Renishaw plc declares that the product: - Name Description PHC10-3 PH10 head controller has been manufactured in conformity with the following standards: - BS EN...

QC20-W accessories
Navigation button for the QC20-W accessories category on the Machine calibration and optimisation Web shop page.

High-accuracy machine tool probing systems with RENGAGE technology
Video for website and social media.

SFP1 maintenance
SFP1 maintenance Following the simple procedures given below will prolong the operational life and maintain the high performance of the system.

REVO maintenance
REVO maintenance CAUTION: Always refer to the 'Safety ' and 'Warnings ' sections of this guide.

FORTiS™ enclosed encoder vibration testing
Vibration can be an issue for positional stability when cutting hard metals.

A-5555-0115 - Stylus for holder, Ø2.5 mm ruby ball, tungsten carbide stem, L 27.5 mm, DS 1.5 mm, for ZEISS applications

A-5555-0115 Stylus for holder, Ø2.5 mm ruby ball, tungsten carbide stem, L 27.5 mm, DS 1.5 mm, for ZEISS applications Threadless stylus for holder.

JCB - Chris Goodall
Chris Goodall is responsible for the machining of the JCB large wheeled loader front chassis, a substantial amount of work and material, and is now able to operate a ‘zero-tolerance’ policy on mach...

NL - Veiligheid
NL - Veiligheid WAARSCHUWING: Lees voor het uitpakken en installeren van het PH20 systeem eerst de veiligheidsinstructies hieronder en zorg ervoor dat deze te allen tijde door alle gebruikers...

Application of PICS
Application of PICS Probe interfaces Normal operation During normal system operation, all probe interfaces (except the AC2 card) monitor and respond to three PICS signal as detailed below: ...

NL - Veiligheid
NL - Veiligheid Er is risico op inklemming tussen de bewegende onderdelen onderling en tussen bewegende en niet bewegende onderdelen.

SFM-A2 surface finish module
The A-series of modules is designed to deliver high performance with a good level of capability to access part features.

A-5004-3282 - M3 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, ML 31 mm, for ZEISS applications

A-5004-3282 M3 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, ML 31 mm, for ZEISS applications M3 clamping stylus XXT thermostable. Note: measurement length is to end of ball.

A-5555-3861 - M3 Ø3 mm ruby ball, carbon fibre stem, L 59 mm, ML 50 mm, for ZEISS applications

A-5555-3861 M3 Ø3 mm ruby ball, carbon fibre stem, L 59 mm, ML 50 mm, for ZEISS applications M3 straight stylus XXT thermostable. Note: measurement length is to end of ball.

A-5555-3864 - M3 Ø5 mm ruby ball, carbon fibre stem, L 60 mm, ML 51 mm, for ZEISS applications

A-5555-3864 M3 Ø5 mm ruby ball, carbon fibre stem, L 60 mm, ML 51 mm, for ZEISS applications M3 straight stylus XXT thermostable. Note: measurement length is to end of ball.

A-5555-3875 - M3 Ø3 mm ruby ball, carbon fibre stem, L 20 mm, ML 11 mm, for ZEISS applications

A-5555-3875 M3 Ø3 mm ruby ball, carbon fibre stem, L 20 mm, ML 11 mm, for ZEISS applications M3 clamping styli XXT thermostable. Note: measurement length is to end of ball.

A-5555-3876 - M3 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, ML 21 mm, for ZEISS applications

A-5555-3876 M3 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, ML 21 mm, for ZEISS applications M3 clamping stylus XXT thermostable. Note: measurement length is to end of ball.

A-5004-1863 - M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 5.0/11.0 mm, for ZEISS applications

A-5004-1863 M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 5.0/11.0 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-1883 - M3 Ø0.8 mm ruby ball, tungsten carbide stem, L 34 mm, ML1/ML 4.1/25.0 mm, for ZEISS applications

A-5004-1883 M3 Ø0.8 mm ruby ball, tungsten carbide stem, L 34 mm, ML1/ML 4.1/25.0 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-3176 - M3 Ø0.3 mm ruby ball, tungsten carbide stem, L 13 mm, ML1/ML 2.3/4.0 mm, for ZEISS applications

A-5004-3176 M3 Ø0.3 mm ruby ball, tungsten carbide stem, L 13 mm, ML1/ML 2.3/4.0 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-3427 - M3 Ø1 mm ruby ball, tungsten carbide stem, L 30 mm, ML1/ML 5.0/21 mm, for ZEISS applications

A-5004-3427 M3 Ø1 mm ruby ball, tungsten carbide stem, L 30 mm, ML1/ML 5.0/21 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.