Filter by
Results found for “Manual setting and NC programming is needless torture for machine operators…”

A-5555-2466 - M2 Ø3 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for ZEISS applications

A-5555-2466 M2 Ø3 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-2471 - M2 Ø4 mm ruby ball, stainless steel stem, L 32 mm, ML 32 mm, for ZEISS applications

A-5555-2471 M2 Ø4 mm ruby ball, stainless steel stem, L 32 mm, ML 32 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-2475 - M2 Ø5 mm ruby ball, stainless steel stem, L 32 mm, ML 32 mm, for ZEISS applications

A-5555-2475 M2 Ø5 mm ruby ball, stainless steel stem, L 32 mm, ML 32 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-2476 - M2 Ø5 mm ruby ball, stainless steel stem, L 42.5 mm, ML 42.5 mm, for ZEISS applications

A-5555-2476 M2 Ø5 mm ruby ball, stainless steel stem, L 42.5 mm, ML 42.5 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-2477 - M2 Ø5 mm ruby ball, stainless steel stem, L 52.5 mm, ML 52.5 mm, for ZEISS applications

A-5555-2477 M2 Ø5 mm ruby ball, stainless steel stem, L 52.5 mm, ML 52.5 mm, for ZEISS applications M2 straight styli. Note: measurement length is to end of ball.

A-5004-0656 - M3 Ø2 mm ruby ball, tungsten carbide stem, L 30 mm, ML 21 mm, for ZEISS applications

A-5004-0656 M3 Ø2 mm ruby ball, tungsten carbide stem, L 30 mm, ML 21 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-1008 - M3 Ø4 mm ruby ball, tungsten carbide stem, L 50 mm, ML 42 mm, for ZEISS applications

A-5004-1008 M3 Ø4 mm ruby ball, tungsten carbide stem, L 50 mm, ML 42 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-1779 - M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for ZEISS applications

A-5004-1779 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-1861 - M3 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for ZEISS applications

A-5004-1861 M3 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-3519 - M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for ZEISS applications

A-5004-3519 M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-4653 - M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML 5 mm, for ZEISS applications

A-5004-4653 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML 5 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5004-6728 - M3 Ø6 mm ruby ball, tungsten carbide stem, L 40 mm, ML 32 mm, for ZEISS applications

A-5004-6728 M3 Ø6 mm ruby ball, tungsten carbide stem, L 40 mm, ML 32 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-2448 - M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, ML 34 mm, for ZEISS applications

A-5555-2448 M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, ML 34 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-2449 - M3 Ø4 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22 mm, for ZEISS applications

A-5555-2449 M3 Ø4 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-2451 - M3 Ø5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22 mm, for ZEISS applications

A-5555-2451 M3 Ø5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-2465 - M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for ZEISS applications

A-5555-2465 M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-2472 - M2 Ø4 mm ruby ball, stainless steel stem, L 42 mm, ML 42 mm, for ZEISS applications

A-5555-2472 M2 Ø4 mm ruby ball, stainless steel stem, L 42 mm, ML 42 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-2473 - M2 Ø4 mm ruby ball, stainless steel stem, L 52 mm, ML 52 mm, for ZEISS applications

A-5555-2473 M2 Ø4 mm ruby ball, stainless steel stem, L 52 mm, ML 52 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-2474 - M2 Ø5 mm ruby ball, stainless steel stem, L 22 mm, ML 22 mm, for ZEISS applications

A-5555-2474 M2 Ø5 mm ruby ball, stainless steel stem, L 22 mm, ML 22 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-3805 - M5 Ø8 mm ruby ball, stainless steel stem, L 63.5 mm, ML 50.5 mm, for ZEISS applications

A-5555-3805 M5 Ø8 mm ruby ball, stainless steel stem, L 63.5 mm, ML 50.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0066 - M5 Ø2 mm ruby ball, tungsten carbide stem, L 55 mm, ML 5 mm, for ZEISS applications

A-5555-0066 M5 Ø2 mm ruby ball, tungsten carbide stem, L 55 mm, ML 5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0019 - M5 Ø3 mm ruby ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

A-5555-0019 M5 Ø3 mm ruby ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0021 - M5 Ø3 mm ruby ball, tungsten carbide stem, L 58 mm, ML 48 mm, for ZEISS applications

A-5555-0021 M5 Ø3 mm ruby ball, tungsten carbide stem, L 58 mm, ML 48 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0024 - M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, ML 40 mm, for ZEISS applications

A-5555-0024 M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, ML 40 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0025 - M5 Ø5 mm ruby ball, tungsten carbide stem, L 53 mm, ML 43 mm, for ZEISS applications

A-5555-0025 M5 Ø5 mm ruby ball, tungsten carbide stem, L 53 mm, ML 43 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0026 - M5 Ø5 mm ruby ball, tungsten carbide stem, L 75 mm, ML 65 mm, for ZEISS applications

A-5555-0026 M5 Ø5 mm ruby ball, tungsten carbide stem, L 75 mm, ML 65 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0028 - M5 Ø7 mm ruby ball, tungsten carbide stem, L 55 mm, ML 45 mm, for ZEISS applications

A-5555-0028 M5 Ø7 mm ruby ball, tungsten carbide stem, L 55 mm, ML 45 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0030 - M5 Ø8 mm ruby ball, tungsten carbide stem, L 63.5 mm, ML 41.5 mm, for ZEISS applications

A-5555-0030 M5 Ø8 mm ruby ball, tungsten carbide stem, L 63.5 mm, ML 41.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0037 - M5 Ø9 mm ruby ball, tungsten carbide stem, L 64.5 mm, ML 42.5 mm, for ZEISS applications

A-5555-0037 M5 Ø9 mm ruby ball, tungsten carbide stem, L 64.5 mm, ML 42.5 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0040 - M5 Ø10 mm ruby ball, tungsten carbide stem, L 118 mm, ML 105 mm, for ZEISS applications

A-5555-0040 M5 Ø10 mm ruby ball, tungsten carbide stem, L 118 mm, ML 105 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0055 - M5 Ø1.35 mm ruby ball, tungsten carbide stem, L 44 mm, ML 19 mm, for ZEISS applications

A-5555-0055 M5 Ø1.35 mm ruby ball, tungsten carbide stem, L 44 mm, ML 19 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-0060 - M5 Ø2 mm ruby ball, tungsten carbide stem, L 58 mm, ML 33 mm, for ZEISS applications

A-5555-0060 M5 Ø2 mm ruby ball, tungsten carbide stem, L 58 mm, ML 33 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.

A-5555-3855 - M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for ZEISS applications

A-5555-3855 M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-3856 - M3 Ø2.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for ZEISS applications

A-5555-3856 M3 Ø2.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-9340 - M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22.5 mm, for ZEISS applications

A-5555-9340 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22.5 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-0261 - M3 Ø2 mm ruby ball, tungsten carbide stem, L 22 mm, ML 14 mm, for ZEISS applications

A-5555-0261 M3 Ø2 mm ruby ball, tungsten carbide stem, L 22 mm, ML 14 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-0262 - M3 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, ML 21.5 mm, for ZEISS applications

A-5555-0262 M3 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, ML 21.5 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-0271 - M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 22 mm, ML 9 mm, for ZEISS applications

A-5555-0271 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 22 mm, ML 9 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-0274 - M3 Ø2 mm ruby ball, tungsten carbide stem, L 21 mm, ML 15 mm, for ZEISS applications

A-5555-0274 M3 Ø2 mm ruby ball, tungsten carbide stem, L 21 mm, ML 15 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-0276 - M3 Ø3 mm ruby ball, tungsten carbide stem, L 21.5 mm, ML 15.5 mm, for ZEISS applications

A-5555-0276 M3 Ø3 mm ruby ball, tungsten carbide stem, L 21.5 mm, ML 15.5 mm, for ZEISS applications M3 straight stylus. Note: measurement length is to end of ball.

A-5555-0282 - M2 Ø2 mm ruby ball, tungsten carbide stem, L 11 mm, ML 5 mm, for ZEISS applications

A-5555-0282 M2 Ø2 mm ruby ball, tungsten carbide stem, L 11 mm, ML 5 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0283 - M2 Ø5 mm ruby ball, tungsten carbide stem, L 22.5 mm, ML 16.5 mm, for ZEISS applications

A-5555-0283 M2 Ø5 mm ruby ball, tungsten carbide stem, L 22.5 mm, ML 16.5 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0308 - M2 Ø1 mm ruby ball, tungsten carbide stem, L 10.5 mm, ML 6.5 mm, for ZEISS applications

A-5555-0308 M2 Ø1 mm ruby ball, tungsten carbide stem, L 10.5 mm, ML 6.5 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0309 - M2 Ø1 mm ruby ball, tungsten carbide stem, L 15.5 mm, ML 11.5 mm, for ZEISS applications

A-5555-0309 M2 Ø1 mm ruby ball, tungsten carbide stem, L 15.5 mm, ML 11.5 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0311 - M2 Ø2 mm ruby ball, tungsten carbide stem, L 16 mm, ML 12 mm, for ZEISS applications

A-5555-0311 M2 Ø2 mm ruby ball, tungsten carbide stem, L 16 mm, ML 12 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0312 - M2 Ø4 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for ZEISS applications

A-5555-0312 M2 Ø4 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0314 - M2 Ø6 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for ZEISS applications

A-5555-0314 M2 Ø6 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0315 - M2 Ø6 mm ruby ball, stainless steel stem, L 28 mm, ML 28 mm, for ZEISS applications

A-5555-0315 M2 Ø6 mm ruby ball, stainless steel stem, L 28 mm, ML 28 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0316 - M2 Ø8 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for ZEISS applications

A-5555-0316 M2 Ø8 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for ZEISS applications M2 straight stylus. Note: measurement length is to end of ball.

A-5555-0498 - M5 Ø4.5 mm ruby ball, tungsten carbide stem, L 53 mm, ML 43 mm, for ZEISS applications

A-5555-0498 M5 Ø4.5 mm ruby ball, tungsten carbide stem, L 53 mm, ML 43 mm, for ZEISS applications M5 straight stylus. Note: measurement length is to end of ball.