Filter by
Results found for “Manual setting and NC programming is needless torture for machine operators…”

R-S-615-4 - Ø6.0 mm × 15.0 mm aluminium standoff with M4 thread

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

R-S-620-4 - Ø6.0 mm × 20.0 mm aluminium standoff with M4 thread

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

R-S-65-4 - Ø6.0 mm × 5.0 mm aluminium standoff with M4 thread

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

R-S-915-4 - Ø9.0 mm × 15.0 mm aluminium standoff with M4 thread

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

R-S-920-4 - Ø9.0 mm × 20.0 mm aluminium standoff with M4 thread

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

R-S-950-4 - Ø9.0 mm × 50.0 mm aluminium standoff with M4 thread

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Renishaw considers a proposal to co-locate its additive manufacturing teams
Global engineering technologies company, Renishaw, is evaluating a potential reorganisation of its additive manufacturing (AM) business by co-locating its AM engineering, marketing and commercial...

How can we improve our carbon footprint tomorrow, if we don’t know what it looks like today?
Ahead of the COP27 conference, Rania Al Mashat, Egypt’s minister for international cooperation explained that this COP is “about moving from pledges to implementation”.

A-8003-2354 - Steel optics mounting kit

The steel optics mounting kit is for use with all Renishaw measurement optics.

A-5314-0015 - OMM-2C cable assembly (8 m)

A-5314-0015 OMM-2C cable assembly (8 m) Cable assembly for linking the OMM-2C optical machine module and OSI optical interface.

A-5314-0016 - OMM-2C cable assembly (15 m)

A-5314-0016 OMM-2C cable assembly (15 m) Cable assembly for linking the OMM-2C optical machine module and OSI optical interface.

Pioneering work provides hope in fertility struggle
The inability to have children creates great heartache for many couples.

New RFP fringe probe for the REVO 5-axis system at EMO 2019
Renishaw will be showing a new extended range of surface finish measurement probe modules for use with its REVO® 5axis measurement system for CMMs, plus new functionality for MODUS metrology software...

A-5003-0068 - M3 Ø4 mm ruby ball, ceramic stem, L 50 mm, EWL 46 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-0236 - M4 Ø5 mm ruby ball, ceramic stem, L 75 mm, EWL 58.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-0470 - M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5004-0154 - M3 Ø4 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5004-3646 - M3 Ø2 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5004-6040 - M3 Ø3 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5000-3709 - M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5000-7795 - M4 Ø8 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-2764 - M4 Ø6 mm ruby ball, ceramic stem, L 75 mm, EWL 63.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5004-6735 - M3 Ø5 mm ruby ball, ceramic stem, L 40 mm, EWL 40 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-0066 - M2 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-0067 - M3 Ø3 mm ruby ball, ceramic stem, L 50 mm, EWL 43.7 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-0069 - M3 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-0233 - M4 Ø4 mm ruby ball, ceramic stem, L 50 mm, EWL 33.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-0235 - M4 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 33.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-1370 - M2 Ø4 mm ruby ball, ceramic stem, L 30 mm, EWL 30 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5004-2545 - M3 Ø2.5 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5000-7796 - M4 Ø8 mm ruby ball, ceramic stem, L 100 mm, EWL 100 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-4177 - M2 Ø3 mm ruby ball, ceramic stem, L 30 mm, EWL 27 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-4779 - M2 Ø5 mm ruby ball, ceramic stem, L 30 mm, EWL 30 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-4780 - M2 Ø6 mm ruby ball, ceramic stem, L 30 mm, EWL 30 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5003-4802 - M4 Ø8 mm ruby ball, ceramic stem, L 75 mm, EWL 75 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5000-8156 - M4 Ø6 mm ruby ball, ceramic stem, L 150 mm, EWL 135 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A-5000-9761 - M4 Ø5 mm ruby ball, ceramic stem, L 100 mm, EWL 83.5 mm

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

Connecting the UCC2 or UCC2-2 to a CMM
Connecting the UCC2 or UCC2-2 to a CMM NOTE: The ‘emergency stop' input is not a primary safety device, although the controller will stop the motors as far as it can.

Lasing Microsystem S.A. establish relationship with Renishaw as a solution provider for high accuracy and position checking applications
Gonzalo Guadaño is the Director of Laser Systems Development at Lasing Microsystem S.

Probing basics - Benefits of automated broken tool detection
Identifying broken tools during the machining process is crucial to avoid excessive rework and the scrapping of components.

Lathe set up
Lathe set-up with Renishaw machine tool probes for on-machine inspection, component and tool setting.

Renishaw goes big on nanofiber
To help with ongoing personal protective equipment (PPE) shortages, Ontario-based nanofiber manufacturer, BIG-nano, has collaborated with Renishaw to create a local supply chain for protective masks...

Probe description and operation
Probe description and operation TP1(S) touch-trigger probe The TP1(S) touch-trigger probe (illustrated below) is a robust shank-mounted probe with a generous overtravel which is especially suited...

NC-Checker monthly benchmark screen
Doncasters Precision Castings – Deritend, is a leading manufacturer of investment cast and machined industrial gas turbine airfoils.

A-5991-0005 - OMM-2C optical machine module (air blast)

A-5991-0005 OMM-2C optical machine module (air blast) OMM-2C optical machine module (integrated air blast) with 7-way socket and product support card.

R-AH-2545-6 - Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M6 thread

This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface.

HCU1 hand control unit
HCU1 hand control unit The HCU1 hand control unit is an optional control which enables the system to be used in manual mode or in a teach cycle.

HCU1 Hand Control Unit
HCU1 Hand Control Unit The HCU1 hand control unit is an optional control which enables the system to be used in manual mode or in a teach cycle.

FORTiS™ enclosed encoders have been rigorously tested
Renishaw has decades of experience in the design, manufacture, and operation of metrology products suitable for use within harsh environments such as machine tools.

Sensor options
Sensor options A measurement revolution The award-winning REVO 5-axis measurement system offers unprecedented measurement speeds, reduced calibration time, and flexible access to features...