Filter by
Results found for incise™ dental CAD/masters/
R-S-910-6 - Ø9.5 mm × 10.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-95-6 - Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-13100-6 - Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1310-6 - Ø12.7 mm × 10.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1315-6 - Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1325-6 - Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-19100-6 - Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1910-6 - Ø19.1 mm × 10.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1920-6 - Ø19.1 mm × 20.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-1925-6 - Ø19.1 mm × 25.0 mm 303 stainless steel standoff with M6 thread
This steel standoff is ideal to elevate and locate workpieces.
SiGNUM™ RSLM stainless steel scale
SiGNUM™ RSLM stainless steel scale
SiGNUM™ RSLM stainless steel scale
SiGNUM™ RSLM stainless steel scale
SiGNUM™ RELM optical linear encoder
SiGNUM™ RELM optical linear encoder
SiGNUM™ RSLM stainless steel scale
SiGNUM™ RSLM stainless steel scale
R-CT-100P-83-6 - 92.0 mm tension clamp with 82.8 mm post and adjustable plunger tip and M6 thread
This tension clamp is used for the quick and easy clamping of workpiecess onto CMM and Equator™ systems.
R-CT-100P-83-8 - 92.0 mm tension clamp with 82.8 mm post and adjustable plunger tip and M8 thread
This tension clamp is used for the quick and easy clamping of workpieces onto CMM and Equator™ systems.
R-CWT-2-2-20 - 1.96 in spring wire clamp with 1.76 in post and 1/4-20 thread
This spring wire clamp is ideal for light clamping of small workpieces.
V2BJX30D10F - VIONiC™ readhead for rotary encoder diameters > 135 mm (1 µm resolution, 10 MHz clocked output)
V2BJX30D10F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters >; 135 mm.
V2BJY30D20F - VIONiC™ readhead for rotary encoder diameters > 135 mm (0.1 µm resolution, 20 MHz clocked output)
V2BJY30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters >; 135 mm.
V2CLY30D20F - VIONiC™ readhead for rotary encoder diameters < 60 mm (0.1 µm resolution, 20 MHz clocked output)
V2CLY30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters < 60 mm.
V2CLX30D10F - VIONiC™ readhead for rotary encoder diameters < 60 mm (1 µm resolution, 10 MHz clocked output)
V2CLX30D10F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters < 60 mm.
V2BJW30D20F - VIONiC™ readhead for rotary encoder diameters > 135 mm (0.2 µm resolution, 20 MHz clocked output)
V2BJW30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters >; 135 mm.
Organiser operator software for Equator™ comparator gauges
Organiser operator software for Equator™ comparator gauges Organiser is an intuitive software interface for shop floor operators, featuring image-driven program selection, program execution and...
SPRINT™ Blade Toolkit
SPRINT™ Blade toolkit application image on the iSaid app
Patient information - incise precision fit ceramics
A leaflet dedicated to patients telling them all they need to know about the benefits of a zirconia restoration.
R-S-11-20 - Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-14-20 - Ø1.00 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-150-20 - Ø1.00 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-16-20 - Ø1.00 in × 6.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-2550-20 - Ø0.25 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-502-20 - Ø0.50 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-5025-20 - Ø0.50 in × 0.25 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-506-20 - Ø0.50 in × 6.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-5075-20 - Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-CSP - Screw pusher clamp for use with M6, M8 and 1/4-20 base plates
The screw pusher clamp is used to push a part against a support structure by screwing the thumbscrew in or out to release pressure on the part.
R-S-3751-20 - Ø0.375 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-37525-20 - Ø0.375 in × 0.25 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-37550-20 - Ø0.375 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-37575-20 - Ø0.375 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-501-20 - Ø0.50 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-504-20 - Ø0.50 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-5050-20 - Ø0.50 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-751-20 - Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-752-20 - Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-754-20 - Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-7550-20 - Ø0.75 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-756-20 - Ø0.75 in × 6.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-12-20 - Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-175-20 - Ø1.00 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.
R-S-251-20 - Ø0.25 in × 1.00 in 303 stainless Steel standoff with 1/4-20 thread
This steel standoff is ideal to elevate and locate workpieces.