Filter by
Results found for incise™ dental CAD/masters/
R-CTT-250-275-20 - 2.26 in soft tip tension clamp with 2.76 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
R-CTT-375-325-20 - 3.45 in soft tip tension clamp with 3.26 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.
Sample solid models for use with Productivity+™ training modules
.zip file containing sample solid models (Parasolid .x_t format) for use with Productivity+™ training modules
introducing EVOLUTE™
An introduction to the EVOLUTE™ encoder series.
introducing RESOLUTE™
An introduction to the RESOLUTE™ encoder series.
introducing SiGNUM™
An introduction to the SiGNUM™ encoder series.
ATOM DX™ optical incremental encoder series
The ATOM DX encoder series is Renishaw's smallest incremental optical encoder with digital output direct from the readhead, providing positional feedback, onboard interpolation, and filtering optics...
neurolocate™ frameless patient registration module
neurolocate™ frameless patient registration module Quote quote title Advantages The neurolocate frameless patient registration module is designed for use with the neuromate® stereotactic robot.
R-SD-501-20 - Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-751-20 - Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SD-3751-20 - Ø0.39 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
R-SPD-501-20 - Ø0.50 in × 0.98 in Polyoxymethylene (POM) standoff with 1/4-20 thread
This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface.
Introducing the RMP400 GIF
GIF for use in social media or presentations introducing the latest addition to the RENGAGE™ family, the RMP400.
R-AS-70-8 - 71.9 mm long adjustable slide with M8 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AS-100-6 - 100.0 mm long adjustable slide with M6 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
R-AS-45-8 - 44.5 mm long adjustable slide with M8 thread
This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces.
IFUs and manuals for neurological products
IFUs and manuals for neurological products Current products title Legacy IFUs Neuroinspire title Renishaw Neuro Solutions Limited – Legal and Privacy Notices.
R-AS-4-20 - 4.0 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-MP-19-6 - Ø19.1 mm × 25.0 mm magnetic pin standoff with M6 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-RCA-25-8 - Ø25.4 mm x 25.0 mm aluminium resting cone with M8 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-MP-6-4 - Ø6.4 mm × 25.0 mm magnetic pin standoff with M4 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-AS-1-20 - 1.37 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-AS-3-20 - 3.0 in long adjustable slide with 1/4-20 thread
This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate.
R-MP-13-4 - Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-MP-13-6 - Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing.
R-RCA-25-6 - Ø25.4 mm × 25.0 mm aluminium resting cone with M6 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
R-CTT-160-125-20 - 1.42 in soft tip tension clamp with 1.26 in post and 1/4-20 thread
This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, Vision and the Equator™ gauging system.
Renishaw’s new VIONiC™ encoder offers unparalleled performance
Renishaw, a world-leading metrology specialist, recently launched the VIONiC series, a new family of ultra-high accuracy, super-compact all-in-one digital incremental encoders.
R-RPA-4 - Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread
This aluminium pin is ideal for resting or locating workpieces with a single, rounded, point of contact.
R-RCA-1-20 - Ø1.00 in × 1.00 in Aluminium resting cone with 1/4-20 thread
This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
QuickLoad™ corner
QuickLoad™ corner is compatible with multi-sensor measuring systems
OnAxis™ encoder technology
OnAxis™ encoder technology article
SiGNUM™ RELM system
SiGNUM™ RELM system image
R-CC-6 - Centres with Ø6.4 mm pins for use with M4, M6 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-T-1512-20 - 2.00 in × 1.50 in × 12.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-16-20 - 1.00 in × 1.00 in × 6.00 in tower (4 sides, 1 row) with 1/4-2- thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-230-20 - 2.00 in × 2.00 in × 30.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-CC-13 - Centres with Ø12.7 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-CC-25 - Centres with Ø25.4 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components
These centres are used for holding cylindrical workpieces at each end on their inside diameters.
R-T-1518-20 - 2.00 in × 1.50 in × 18.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
R-T-224-20 - 2.00 in × 2.00 in × 24.00 in tower (4 sides, 2 rows) with 1/4-20 thread
This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.
Replace manual gauges with new INTUO™ software for Equator™
The Renishaw Equator™ flexible gauge is now offered with the new INTUO™ gauging software, combined with a range of industry standard Renishaw probes.
Reporting and analysis
MODUS provides a wide range of text and graphical reports and can output measurement data in a variety of standard formats.
Technical document downloads for optical encoders
Find information on the compatibility between our readheads, scales and diagnostic tools through our technical document downloads for optical encoders.
A-5504-0200 - M6 Equator™ fixture tile, 300 x 300 mm
This 300 x 300 mm fixture tile has 41 M6 threaded holes.
A-5504-0202 - M8 Equator™ fixture tile, 300 x 300 mm
This 300 x 300 mm fixture tile has 41 6.
A-9414-1226 - 1.5 m cable for ATOM DX™ top exit encoder readheads
A 1.5 m cable for ATOM DX top exit configurations. This cable terminates with a 15-way D-type connector, which also enables connection to ADTi-100 Advanced Diagnostic Tool.
neuroinspire™ neurolocate™ module
The neurolocate™ module is an optional add-on for neuroinspire™ that facilitates the use of the neurolocate frameless patient registration system with the neuromate® stereotactic robot.
R-CP-4 - M4 pusher clamp
This pusher clamp is used to push a workiece against standoffs or into a corner.