Filter by
Results found for SiGNUM™ software

R-T-224-20 - 2.00 in × 2.00 in × 24.00 in tower (4 sides, 2 rows) with 1/4-20 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.

Metrologic Group and Renishaw team up to offer leading 3D inspection solutions to the market
20 years after their first agreement, Renishaw and Metrologic Group have strengthened their collaboration by signing a new strategic agreement to meet new challenges faced by the manufacturing industry.

Support/knowledgebase material: Feature picking problems due to zoom levels
Using the zoom function in Productivity+™ may result in a ‘camera’ position from which it is impossible to select the desired feature.

Support/knowledgebase material: Imported model appears as individual bodies
When a solid model is imported into Productivity+™ Active Editor Pro, it may appear as individual bodies or sheets rather than as a single, complete body.

QuickLoad™ corner
QuickLoad™ corner is compatible with multi-sensor measuring systems

neuroinspire™ neurolocate™ module
The neurolocate™ module is an optional add-on for neuroinspire™ that facilitates the use of the neurolocate frameless patient registration system with the neuromate® stereotactic robot.

A-5504-0200 - M6 Equator™ fixture tile, 300 x 300 mm

This 300 x 300 mm fixture tile has 41 M6 threaded holes.

A-5504-0202 - M8 Equator™ fixture tile, 300 x 300 mm

This 300 x 300 mm fixture tile has 41 6.

R-RPS-6 - Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread

This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact.

Non-contact position encoders - digital edition
An easy-to-use A6 pocket guide introducing Renishaw’s range of encoder systems.

R-CP-4 - M4 pusher clamp

This pusher clamp is used to push a workiece against standoffs or into a corner.

R-CP-6 - M6 pusher clamp

This pusher clamp is used to push a workiece against standoffs or into a corner.

A-9414-1226 - 1.5 m cable for ATOM DX™ top exit encoder readheads

A 1.5 m cable for ATOM DX top exit configurations. This cable terminates with a 15-way D-type connector, which also enables connection to ADTi-100 Advanced Diagnostic Tool.

In-process control
The in-process control layer of the Pyramid tackles sources of variation that are inherent to machining, such as tool wear and temperature variation, providing intelligent feedback to the process and...

Support/knowledgebase material: Feature-to-feature measurement using two co-ordinate systems
In Productivity+™, X, Y, Z feature values are reported relative to the work co-ordinate system (WCS) they were measured in.

CMM support, training and downloads
CMM support, training and downloads Instant access to information and support for CMM products users Our knowledgebase library is continually updated with answers to the most frequently asked questions.

R-PCX-10510510-25-6 - M6 Equator-X™ gauge aluminium plate

Renishaw’s fixturing base plates provide a platform for fixtures on an Equator-X 500 gauging system.

R-PCX-10510510-30-8 - M8 Equator-X™ gauge aluminium plate

Renishaw’s fixturing base plates provide a platform for fixtures on an Equator-X 500 gauging system.

Renishaw installation manager
The software installation manager can be used to manage the version of the software that is installed.

R-CP-20 - 1/4-20 pusher clamp

This pusher clamp is used to push a workiece against standoffs or into a corner.

V2BCO30D20E - VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output)

V2BCO30D20E is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scales.

V2BCY30D20A - VIONiC™ readhead for linear encoders (0.1 µm resolution, 20 MHz clocked output)

V2BCY30D20A is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scales.

V2BCX10D08A - VIONiC™ readhead for linear encoders (1 µm resolution, 8 MHz clocked output)

V2BCX10D08A is a standard Renishaw VIONiC readhead with a 1 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scales.

V2BCH30D20E - VIONiC™ readhead for linear encoders (50 nm resolution, 20 MHz clocked output)

V2BCH30D20E is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scales.

Adaptive machining with SPRINT™ technology ensures quality for Santa Claus
In this video we go behind the scenes of our 2019 festive movie and see how our SPRINT™ on-machine scanning technology enabled the accurate inscription of “Season’s Greetings” onto fragile, glass baubles.

R-CTB-1-20 - 1/4-20 tension clamp bracket

This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.

R-CTB-75-20 - 1/4-20 tension clamp bracket

This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.

On-machine scanning - High speed part set-up
Using the Renishaw OSP60 scanning probe with SPRINT™ technology to 1) measure prismatic features for very fast part set-up using SupaScan, 2) measure flat sealing faces for high point and low point...

R-SPD-1325-6 - Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material.

R-SPD-910-4 - Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material.

Productivity+™ report
Example of post program report format from Productivity+™ Active Editor Pro

R-AH-2545-6 - Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M6 thread

This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface.

RESOLUTE™ encoders give focus to big science
French technology company IRELEC Alcen, based in Grenoble, manufactures optomechanical and robotics systems for synchrotron facilities worldwide.

OPTiMUM™ diamond styli balls
OPTiMUM™ diamond styli balls

The Productive Process Pyramid™
The Productive Process Pyramid™

incise™ coping fit analysis
incise™ coping fit analysis

The Productive Process Pyramid™
The Productive Process Pyramid™

R-CTT-40-30-6 - 36.2 mm soft tip tension clamp with 30.0 mm post and M6 thread

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.

R-CTT-40-70-6 - 36.2 mm soft tip tension clamp with 68.1 mm post and M6 thread

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.

R-CTT-64-70-6 - 57.5 mm soft tip tension clamp with 68.1 mm post and M6 thread

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.

R-CTT-95-83-6 - 87.7 mm soft tip tension clamp with 82.8 mm post and M6 thread

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces.

R-T-25300-8 - 25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M8 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

R-T-35300-6 - 35 mm × 35 mm × 300 mm tower (4 sides, 2 rows) with M6 thread

This tower is used to fixture large components or to hold a part vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

R-T-35300-8 - 35 mm × 35 mm × 300 mm tower (4 sides, 2 row) with M8 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

R-T-50600-6 - 50 mm × 50 mm × 600 mm tower (4 sides, 2 row) with M6 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

R-T-50600-8 - 50 mm × 50 mm × 600 mm tower (4 sides, 2 rows) with M8 thread

This tower is used to fixture large componentworkpieces or to hold a workpiece vertically.

R-T-50750-6 - 50 mm × 50 mm × 750 mm tower (4 sides, 2 rows) with M6 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

R-T-50750-8 - 50 mm × 50 mm × 750 mm tower (4 sides, 2 rows) with M8 thread

This tower is used to fixture large workpieces or to workpiece a part vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

R-T-25150-6 - 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.