Filtrovat podle
Nalezen výsledek pro CMM

CMM accessories, probe modules and racks
CMM accessories, probe modules and racks, A range of accessories to enhance your basic CMM system., ecom_nav

R-CPC-190 - CMM plate clamps

R-CPC-190 CMM plate clamps Non-marking clamp for securing 13 mm and 19 mm thick fixture base plates to a CMM.

R-PC-13300300-15-8 - M8 CMM Aluminium plate, 12.7 mm × 300.0 mm × 300.0 mm

This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture.

R-PC-19600600-15-8 - M8 CMM Aluminium plate, 19.1 mm × 600.0 mm × 600.0 mm

This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture.

R-PC-13450450-15-8 - M8 CMM Aluminium plate, 12.7 mm × 450.0 mm × 450.0 mm

This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture.

R-PC-13300300-12-6 - M6 CMM Aluminium plate, 12.7 mm × 300.0 mm × 300.0 mm

This CMM precision ground aluminium base plate has multiple M6 threaded holes spaced at 12.

R-PC-13450450-12-6 - M6 CMM Aluminium plate, 12.7 mm × 450.0 mm × 450.0 mm

This CMM precision ground aluminium base plate has multiple M6 threaded holes spaced at 12.

R-PC-19600600-12-6 - M6 CMM Aluminium plate, 19.1 mm × 600.0 mm × 600.0 mm

This CMM precision ground aluminium base plate has multiple M6 threaded holes spaced at 12.

A-1007-0006 - MCG1 small CMM checking gauge kit for CMMs up to 1 m³

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re-calibration, or...

A-1007-0056 - MCG2 comprehensive CMM checking gauge kit for all CMMs

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re-calibration, or...

R-PC-501818-50-20 - 1/4-20 CMM Aluminium plate, 0.5 in × 18.00 in × 18.00 in

This CMM precision ground aluminium base plate has multiple 1/4-20 threaded holes spaced at 0.

QuickLoad™ rail system
QuickLoad™ rail system, Fast, easy and repeatable set-ups for CMM part inspection with the QuickLoad rail system., ecom_nav

Fixturing tables
Compatible with any portable CMM, white light or laser system, our metrology tables give you the freedom to move about your workshop or metrology inspection area with ease.

R-PC-752424-50-20 - 1/4-20 CMM Aluminium plate, 0.75 in × 24.00 in × 24.00 in

This CMM precision ground aluminium base plate has multiple 1/4-20 threaded holes spaced at 0.

R-PC-753030-50-20 - 1/4-20 CMM Aluminium plate, 0.75 in × 30.00 in × 30.00 in

This CMM precision ground aluminium base plate has multiple 1/4-20 threaded holes spaced at 0.

R-PC-501212-50-20 - 1/4-20 CMM Aluminium plate, 0.5 in × 12.00 in × 12.00 in

This CMM precision ground aluminium base plate has multiple 1/4-20 threaded holes spaced at 0.

R-PC-5066-50-20 - 1/4-20 CMM Aluminium plate, 0.50 in × 6.00 in × 6.00 in

This CMM precision ground aluminium base plate has multiple 1/4-20 threaded holes spaced at 0.

Controller PSUs
External PSUs allowing quick local replacement and reduced downtime.

Extension bars
Extension bars, Enabling deep part access and increased reach with minimal loss of accuracy., ecom_nav

Tools and cleaning
Tools and cleaning, Tools and cleaning kits for installing and maintaining your CMM parts., ecom_nav

Machine checking
Machine checking, Providing a simple method of monitoring the volumetric measuring performance of your CMM., ecom_nav

CS-SOF-SUBS-17-FBNU - Renishaw FixtureBuilder Named User License, 12-month subscription license.

FixtureBuilder is a 3-D modelling software used to create fixturing set-ups which provide work instructions and assist off-line programming for CMM, Equator™ gauging and vision inspection

Software
Renishaw's FixtureBuilder software creates fixturing set-ups to provide documentation and assist off-line programming for CMM, Equator™ gauging and vision inspection.

SP25M probe modules
SP25M probe modules , A scanning probe and a touch-trigger probe using TP20 stylus modules. , ecom_nav

Stylus holders
Stylus holders, A range of stylus holders to suit your probing system with a range of lengths and capabilities. , ecom_nav

R-TM-7147-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 70.81 in, table only

R-TM-7147-1-20 1/4-20 plate metrology fixturing table, frame 47.24 in x 70.81 in, table only Metrology fixturing tables offer a flexible solution for any portable CMM.

R-TM-4735-1-20 - 1/4-20 plate metrology fixturing table, frame 47.24 in x 35.43 in, table only

R-TM-4735-1-20 1/4-20 plate metrology fixturing table, frame 47.24 in x 35.43 in, table only Metrology fixturing tables offer a flexible solution for any portable CMM.

R-TM-5935-1-20 - 1/4-20 plate metrology fixturing table, frame 59.06 in x 35.43 in

R-TM-5935-1-20 1/4-20 plate metrology fixturing table, frame 59.06 in x 35.43 in Metrology fixturing tables offer a flexible solution for any portable CMM.

R-PAACU - Universal adaptor plate

Our universal adaptor plate R-PAACU allows for an articulating CMM arm to be fitted to any Renishaw fixture base plate or metrology table base plate.

R-CT-40-30-6 - 36.2 mm tension clamp with 30.0 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

R-CT-40-70-6 - 36.2 mm tension clamp with 68.1 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

R-CT-64-70-6 - 57.5 mm tension clamp with 68.1 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

R-CT-95-83-6 - 87.7 mm tension clamp with 82.8 mm post and M6 thread

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

R-CTB-19-6 - M6 tension clamp bracket for use with Ø19.4 mm standoffs

This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.

R-CTB-25-6 - M6 tension clamp bracket for use with Ø25.6 mm standoffs

This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle.

A-1007-0151 - MCG, 151 mm single arm kit

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re-calibration, or...

R-T-25150-6 - 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

R-T-25300-6 - 25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M6 thread

This tower is used to fixture large workpieces or to hold a workpiece vertically.

A-1034-0351 - M8 datum ball fixing stud

A-1034-0351 M8 datum ball fixing stud M8 threaded inserts used to mount Renishaw datum sphere kits to the CMM bed.

A-1034-0350 - M10 datum ball fixing stud

A-1034-0350 M10 datum ball fixing stud M10 threaded inserts used to mount Renishaw datum sphere kits to the CMM bed.

A-1034-0352 - M6 datum ball fixing stud

A-1034-0352 M6 datum ball fixing stud M6 threaded inserts used to mount Renishaw datum sphere kits to the CMM bed.

R-CT-100P-83-6 - 92.0 mm tension clamp with 82.8 mm post and adjustable plunger tip and M6 thread

This tension clamp is used for the quick and easy clamping of workpiecess onto CMM and Equator™ systems.

A-2098-0255 - SCR600 stylus change rack for SP600M or SP600Q

The SCR600 holds up to four SP600 stylus modules for automatic changing and protects them from airborne contaminants.

A-1007-0154 - MCG, 380 mm single arm kit

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re-calibration, or...

A-1007-0155 - MCG, 523mm single arm kit

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re-calibration, or...

A-1371-0163 - MCR20 rack for automatic stylus module changing (for use with TP20) - rack only

The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants.

A-1034-0354 - 5/16-18" UNC datum ball fixing stud

A-1034-0354 5/16-18" UNC datum ball fixing stud 5/16-18" UNC threaded inserts used to mount Renishaw datum sphere kits to the CMM bed.

R-STB-13-8 - Ø19.1 mm x 41.5 mm tooling ball with M8 thread

R-STB-13-8 Ø19.1 mm x 41.5 mm tooling ball with M8 thread This tooling ball is for referencing CMM co-ordinates to a program or workpiece.

A-1034-0353 - 3/8-16" UNC datum ball fixing stud

A-1034-0353 3/8-16" UNC datum ball fixing stud 3/8-16" UNC threaded inserts used to mount Renishaw datum sphere kits to the CMM bed.

R-STB-50-20 - Ø0.75 in x 1.65 in tooling ball with 1/4-20 thread

R-STB-50-20 Ø0.75 in x 1.65 in tooling ball with 1/4-20 thread This tooling ball is for referencing CMM co-ordinates to a program or part.